Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

8.6kW 3-Phase Monitored Automatic Transfer Switch, 2 208V L15-30P Inputs, 1U (0U PDU Accessory Sold Separate)

Model Number: PDU330AT6L1530


High-capacity 8.6kW PDU with ATS provides remote power monitoring and enables redundant power for network devices. LED display and Ethernet interface help you monitor load levels to prevent overloads that cause downtime.
  • Requires Tripp Lite 0U outlet accessory (sold separately)
  • 3-phase L15-30P input and single-phase 208V output
  • Automatic transfer switching within 1–6 ms
  • Ethernet network interface for remote access
  • Digital LED display for real-time status monitoring
  • Patented ATS technology
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PDU330AT6L15308.6kW 3-Phase 208V Monitored Automatic Transfer Switch / ATS PDU provides remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations. Working in tandem with a required 0U vertical outlet accessory (sold separate; choose from PDU3V20D354, PDU3V20D354A or PDU3V20D354B), the 1U PDU330AT6L1530 is ideal for data centers and server rooms. Tripp Lite’s breakthrough 3-phase rack ATS (U.S. Patent 9,467,006) provides rapid coordination of unsynchronized phases without dropping loads and operates with the high efficiency and reliability required for data center applications.

Dual 6-foot input cords with L15-30P plugs connect to separate primary and secondary 3-phase power sources. The PDU constantly evaluates the power quality of both input sources. Dynamic solid-state (TRIAC) automatic transfer switching allows the PDU to switch to the secondary source within 1–6 milliseconds should the primary source fail or become unstable to ensure your connected equipment operates without interruption.

Built-in Ethernet network interface allows remote access to the PDU for power monitoring, configuration, control and notifications via web browser, SSH, telnet or SNMP. Provides real-time load/current data with billing-grade accuracy (±1 percent). Tiered access privileges allow both an administrator and a guest to log in. Automated alerts help prevent accidental overloads, power loss and downtime. Digital LED display indicates power availability, voltage, source A/B input status, output load and power factor, as well as temperature and humidity conditions with the optional ENVIROSENSE module (sold separate).

Features

Primary and Secondary Inputs for Power Redundancy
  • Provides remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations
  • Dual 6 ft. input cords with L15-30P plugs connect to separate primary and secondary 3-phase power sources

Automatic Transfer Switching
  • Dynamic solid-state (TRIAC) automatic transfer switching
  • Patented ATS technology provides rapid coordination of unsynchronized phases without dropping loads
  • Switches to secondary power source if primary source fails or becomes unstable
  • 1–6 ms transfer time ensures uninterrupted operation of connected equipment
  • Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source

Multifunction Digital LED Display
  • Reports source A and source B input power status and other information, including power availability, line voltage, frequency, amps, kilowatts and power factor

Advanced Network Monitoring
  • Built-in Ethernet network interface allows full remote access for power monitoring, configuration, control and notifications via web browser, SSH, telnet or SNMP
  • Real-time load/current data with billing-grade accuracy (+/- 1 percent)
  • Tiered access privileges allow both an administrator and a guest to log in
  • Automated alerts help prevent accidental overloads, power loss and downtime
  • Supports centralized management through NMS or DCIM platform
  • Optional ENVIROSENSE module (sold separately) monitors temperature and humidity

Broad Communications Compatibility
  • Supports HTTP, HTTPS, PowerAlert®, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP and NTP

20A Circuit Breakers
  • Protect each of three single-phase output banks
  • Front-panel LED indicates when breaker has tripped

0U Vertical Outlet Accessory Required
  • Requires separate installation of Tripp Lite PDU3V20D354, PDU3V20D354A or PDU3V20D354B (sold separately)
  • Supports 0U toolless button-mount rack mounting

Mounts Horizontally in 1U of Rack Space
  • Compatible with EIA-standard 19 in. 4-post racks and rack enclosures

Package Includes

  • PDU330AT6L1530 8.6kW 208V 3-Phase Monitored/ATS PDU
  • Rack installation brackets
  • Configuration cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191526
PDU TypeMonitored; Auto-Transfer Switch
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacle Details0U vertical output power distribution component is a required accessory; Order REQUIRED PDU accessory PDU3V20D354 (54 C13 outlets), PDU3V20D354A (42 C13 and 12 C19 outlets) or PDU3V20D354B (48 C13 and 6 C19 outlets)
Output Capacity Details8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet
Output ReceptaclesC13; C19
Output Nominal Voltage208
Overload Protection3 20A double-pole breakers (1 per breakered outlet bank)
INPUT
PDU Input Voltage208
Maximum Input Amps24
PDU Plug Type(2) NEMA L15-30P
Input Phase3-Phase
Input Cord DetailsSet of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local display of A & B line INPUT CURRENT, INPUT VOLTAGE & FREQUENCY per phase, OUTPUT CURRENT, KW, VOLTAGE & POWER FACTOR per phase, TOTAL OUTPUT POWER (kW), PHASE IMBALANCE (%), TEMPERATURE (C/F), FAULT CODE and SCROLL IP
Front Panel LCD DisplayLarge 3-character display reports data for reported values; Additional 2 character identifies the measurement value or specific location the displayed measurement applies
Front Panel LEDsSet of 6 LEDs indicate A/B input PREFERRED, AVAILABLE & IN USE status; Set of 5 LEDs label the measurement value displayed (AMPS, KW, VOLTS, HZ & POWER-FACTOR); One additional red LED reports BREAKER TRIP status
SwitchesMODE and ENTER buttons enable navigation and viewing of all reported information
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Form Factors Supported1U rackmount ATS module; Separate purchase 0u vertical mount PDU outlet distribution bar sold separate (3 options available)
Material of ConstructionSteel
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.00 x 27.95 x 41.54
Shipping Weight (lbs.)36.00
Unit Dimensions (hwd / in.)1.72 x 16.9 x 26
Unit Weight (lbs.)26.8
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative HumidityUp to 95% (non-condensing)
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
Grounding LugIncluded
CERTIFICATIONS
CertificationsTested to UL/CSA 60950-1 (USA, Canada), FCC Class A (Emissions), RoHS Complaint
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

PDU Accessories
  Model Number Description
PDU3V20D354 | PDU Accessories PDU3V20D354 8.6/12.6kW 3-Phase Vertical PDU Strip, 208V Outlets (54 C13), 0U Rack-Mount, Accessory for Select ATS PDUs
PDU3V20D354A | PDU Accessories PDU3V20D354A 8.6/12.6kW 3-Phase Vertical PDU Strip, 208V Outlets (42 C13 & 12 C19), 0U Rack-Mount, Accessory for Select ATS PDUs
PDU3V20D354B | PDU Accessories PDU3V20D354B 8.6/12.6kW 3-Phase Vertical PDU Strip, 208V Outlets (48 C13 & 6 C19), 0U Rack-Mount, Accessory for Select ATS PDUs

Extended Warranties

Part Number Description
WEXT1N 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2N 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3N 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.