Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

8-outlet surge protector safeguards your home/office electronics against dangerous surges, spikes and line noise.

  • 8 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • 2100 joules protect your valuable electronics against dangerous surges and spikes
  • USB-A and USB-C ports share 3.9A for fast charging of phones and other mobile devices
  • 8 ft. braided input cord allows flexibility in placing devices away from wall outlet
  • Durable metal housing designed to stand up in harsh environments, such as warehouses

Features

8-Outlet Surge Protector with USB Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Protect It!® 8-outlet surge protector features a surge protection rating of 2100 joules to defend your sensitive electronic components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLM88USBC protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into eight NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Three outlets are separated from the others to allow connection of bulky transformers without blocking adjacent outlets.

2 USB Ports Share 3.9 Amps of Charging Power
This surge protector with one USB-A port and one USB-C port is ideal for keeping your devices at full capacity. The USB ports are available for charging your smartphone, tablet and other mobile devices.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Includes the Latest Safety Features
The lighted on/off switch with integrated circuit breaker provides one-touch control over connected equipment. LEDs let you know when your connected devices are properly protected. Each outlet features a built-in safety cover to protect it from dust and other debris when not in use.

Versatile Surge Protector Provides Multiple Installation Options
This surge protector with 8-foot braided AC input cord and NEMA 5-15P plug gives you flexibility in placing the unit away from the nearest wall outlet. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black metal housing.

Package Includes

  • TLM88USBC Protect It! 8-Outlet Surge Protector, Black Metal Housing
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332260055
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps35500
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)8
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable illuminated combo switch / circuit breaker
Transformer Accommodation(1) Yes
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED Details1x Green Protected and 1x Red Grounded
CHARGING
Number of Charging Ports2
Total Charging Watts19.5
Charging MethodUSB
Charging Port Type(1) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports / Amps(2) 3.9A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2100
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through RatingL-N, L-G, N-G, 500, 500, 500
EMI / RFI Filtering  Yes
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorBlack; Gray Braided Cord
Housing ColorBlack; Silver
Mounting Holes or SlotsNo
Receptacle ColorBlack
Unit Dimensions (hwd / in.)10.600 x 3.700 x 1.400
Unit Weight (lbs.)1.80
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); UL 1449; UL 1363
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.