8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub
Part Number: B043-DUA8-SL
- NetController 8-Port, 1U rackmount KVM switch
- Control 8 computers via a single DVI monitor and USB keyboard/mouse
- Control up to 64 computers by cascading up to 8 additional B043-DUA8-SL KVM switches
- Compatible with all major operating systems
- 3-year limited warranty
Overview
Tripp Lite's B043-DUA8-SL, NetController 8-Port, 1U rackmount DVI / USB / Audio KVM Switch is an affordable, highly-flexible enterprise class KVM Switch. Control up to 8 directly connected computers, or expand the number of connected computers to up to 64, by cascading up to 8 additional B043-DUA8-SL KVM switches. Switch between connected computers via pushbuttons or keyboard hot-key commands. Other features include: Audio Support, 2-Port USB Hub for peripheral sharing among switched computers, and DVI Single Link resolution at 1920x1200. Mounts easily in a standard 19" rack/cabinet and includes all necessary mounting hardware. Compatible with all major operating systems. Constructed of heavy-duty steel housing.
Order P759 Series cables separately, in 6-ft. (1.83 m), 10-ft. (3.05 m), and 15-ft. (4.57 m) lengths.
Features
- Directly connect up to 8 computers with DVI, USB, and audio.
- Expand the number of connected computers by cascading an additional level of KVM switches.
- Supports 2.1 Channel Stereo Audio and microphone.
- (x2) USB 2.0 ports for sharing peripherals among connected computers.
- USB hub functionality can be unbinded from the KVM, allowing users to access one computer while the USB hub focus remains on another computer.
- Switch between connected computers via pushbuttons or hotkey commands.
- DVI-I Single-Link supports digital video resolutions up to 1920 x 1200, and analog video resolutions up to 2048 x 1536.
- Auto Scan mode lets users scan connected computers without having to manually switch between them.
- Multi-platform support – compatible with all major operating systems.
- Plug and play setup – no software installation required.
- Supports EDID (Extended Display Identification Data) transmission to connected computers for optimal display performance.
- Supports HDMI and VGA monitors with appropriate adapters...see "System Requirements"
- Includes mounting hardware for 19” rackmount installations.
- Power supply includes international plug adapters (North America, Europe, U.K. and Australia)
System Requirements
- DVI , HDMI*, or VGA** monitor
- USB mouse and keyboard
- Computer with a DVI or VGA* port
- Computer with a USB port
- P759-Series DVI-D/USB/Audfor each connected computer
- Microphone with a 3.5 mm Male connector (if using the microphone feature)
- Speakers with a 3.5 mm Male connector (if using the speaker feature)
- Compatible with all major operating systems
*Requires DVI to HDMI adapter
**Requires a DVI to VGA adapter
Package Includes
- B043-DUA8-SL KVM Switch
- External Power Supply (Input: 100-240V, 50/60Hz, 0.8A; Output: 9V, 2A)
- International plug adapters (North America, Europe, U.K. and Australia)
- Rackmount Hardware
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332182395 |
Max CPU | 64 |
Technology | DVI; Stereo Audio; USB 2.0 (High Speed) |
VIDEO
Max Supported Video Resolution | 1920 x 1200 @60Hz |
Max. Distance (Between any 2 Units) | 15ft (4.6m) |
Max Number of Ports (Entire Chain) | 64 |
AUDIO
Audio Specification | Stereo Audio |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.8A / Output: 9V, 2A |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.0A |
External Power Supply Output Specs (V / A) | 9V / 2A |
External Power Supply Cord Length (ft.) | 5 |
DC Barrel Plug | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 8.7 |
External Power Supply Plug(s) | NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Selected PC) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.80 x 17.30 x 11.50 |
Shipping Weight (lbs.) | 4.90 |
Unit Dimensions (hwd / in.) | 1.8 x 16 x 3.9 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 3.97 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0%-90% RH, Non-Condensing |
BTUs | 29.7 BTU/Hr |
ESD Protection | Yes |
COMMUNICATIONS
Hotkey | Yes |
IP Remote Access | No |
EDID Compatible | Yes |
CONNECTIONS
Number of Ports | 8 |
Daisy-Chain Port | No |
Firmware Upgrade Port | Yes |
PC/Server Connections | DVI; USB |
Side A - Connector 1 | (8) DVI-I (FEMALE) |
Side A - Connector 2 | (8) USB B (FEMALE) |
Side A - Connector 3 | (16) 3.5MM (FEMALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
Side B - Connector 2 | (2) USB A (FEMALE) |
Side B - Connector 3 | (2) 3.5MM (FEMALE) |
Included Cable (Side A) - Connector 1 | No |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | DVI-I Single-Link |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | DVI-I Single-Link |
Connector Plating | Nickel |
PORT EXPANSION
Daisy-chainable or Cascadable | Cascadeable |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | 10 to 60 seconds |
Number of Users | 1 |
NIAP-Certified Secure | No |
On-Screen Display (OSD) | No |
Port Selection | Pushbutton; Hotkey |
USB Hub Ports | Yes |
Number of USB Hub Ports | 2 |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
Cat5 KVM Switch | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; RoHS; TUV; UL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Inverters; and UPS Systems |
WEXT2G | Extended Warranty and Technical Support - Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3G | Extended Warranty and Technical Support Select Tripp Lite Products – KVM; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images