Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

8-Port 1U Rack-Mount KVM Switch, PS/2



Overview

Tripp Lite's B004-008, 8-Port KVM Switch, is a low-cost solution for IT managers needing a KVM switch for up to 8 CPU's. Use on a desktop or in the rack; comes with 19" rackmount hardware. This switch provides two convenient methods to access any PC connected to the unit: Port Selection buttons located on the front panel, or, Hot-Key commands from the keyboard. A powerful Quick View Scan Mode feature allows you to auto-scan and monitor the activities of all installed operating PC's, one-by-one. Choose from three different cable lengths to connect from the switch to the CPU: P750-006, P750-010, or P750-015. (For computers with USB keyboard and mouse inputs, use Tripp Lite B015-000, PS/2 to USB converter, in conjunction with the P750 cable kit). For a more feature rich 8-port KVM switch, with On Screen Display (OSD) menu functions, as well as expandability, see Tripp Lite B042-008. Constructed of heavy-duty steel housing.

Features

  • Control up to 8 PC's from a single console
  • No software required - Switch between ports via front panel push buttons or hotkey commands
  • Quick View Scan Mode for monitoring selected PC's
  • PS/2 and Serial Mouse emulation provided for system boot-up
  • Microsoft Intellimouse Pro, Logitech FirstMouse, FirstMouse+ support
  • SVGA, VGA, and MultiSync monitor support
  • Push Button LED display for easy status monitoring
  • Rack mountable in 19" system rack - mounting hardware included with switch
  • Hot Pluggable - add or remove PC's without powering down the switch
  • Compatible with all major operating systems
  • Superior Video Quality: 1920x1440; DDC2B
  • Constructed of heavy-duty steel housing
  • 19"W x 6"D x 1.75"H - 6.25lbs

System Requirements

  • PS/2 mouse
  • PS/2 keyboard
  • Computer with PS/2 mouse and keyboard ports or an available USB port
  • 1 P750-Series PS/2 KVM cable kit per PS/2 computer; or, 1 P750-Series PS/2 KVM cable kit and 1 B015-000 PS/2 to USB adapter per USB computer
  • Compatible with all major operating systems

Package Includes

  • 8 Port KVM Switch (Rackmount Ready)
  • Optional AC Power Adapter - (Input: 100-240V, 50/60Hz, 0.5A Output: 9V/1.44A)
  • Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125323
ConsoleNo
Max CPU8
TechnologyPS/2; VGA/SVGA
POWER
AC Adapter(Input: 100-240V, 50/60Hz, 0.5A Output: 9V/1.44A)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.25 x 21.75 x 11.50
Shipping Weight (lbs.)6.80
Unit Dimensions (hwd / in.)1.75 x 19 x 6
Unit Weight (lbs.)6.25
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys
IP Remote Access  Yes
CONNECTIONS
Number of Ports8
PC/Server ConnectionsVGA; USB; PS/2
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchNo
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the B004008 model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.