Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Transmitter/splitter extends a 4K DisplayPort audio/video signal via Cat6 cable to 8 HDMI monitors or HDTVs up to 125 ft. away.
  • Requires B127-100-H, B127-200-H or B127-100-H-SR remote receiver
  • Maintains UHD resolutions up to 3840 x 2160 @ 60 Hz (4:4:4) for crystal-clear 4K video
  • Power over Cable (PoC) technology provides power to the receivers via Cat6 cable
  • Transmitter’s local HDMI port allows you to see the image being displayed 125 ft. (38.1 m) away
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

Features

Splitter Ideal for Digital Signage or Displaying Video in Schools or Trade Show Booths
This eight-port transmitter/splitter is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127-008-D extends 4K video and stereo audio signals from a DisplayPort source device to eight HDMI-enabled projectors, monitors or televisions up to 125-ft. (38.1 m) away via user-supplied Cat6 cabling.
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Built-in Power over Cable (PoC) technology powers the connected B127-Series receivers over Cat6 cable. Green and orange LEDs will light up to indicate the unit is receiving power and a signal is being received. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receivers away from an AC outlet.
Transmits Crystal-Clear 4K Video with Multi-Channel Audio and 4:4:4 Color
The B127-008-D supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with full, rich uncompressed DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio. The transmitter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter works right out of the box with no software required. Mounting hardware is included for installing the unit on a wall, pole or 19-inch rack. Connect the transmitter to the source with a user-supplied DisplayPort cable (such as P580-Series). Then, connect the transmitter to a B127-100-H, B127-200-H or B127-100-H-SR remote receiver using Cat6 Ethernet cable (such as N202-Series cable). You can also connect an optional display to the local HDMI output to monitor the image transmitted to the receivers up to 125-ft. (38.1 m) away.
TAA-Compliant for GSA Schedule Purchases
The B127-008-D is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with DisplayPort output (Blu-ray player, cable box, laptop)
  • B127-100-H, B127-200-H or B127-100-H-SR remote receivers

Package Includes

  • Transmitter unit
  • External power supply with 4.5-ft. (1.37 m) cord (Input: 100-240V, 50/60 Hz, 1.5A; Output: 24V 2A)
  • (4) International plug adapters (North America, Europe, U.K. and Australia)
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332254788
Product TypeTransmitter
TechnologyDisplayPort; HDMI; Cat5/5e; Cat6; POC
VIDEO
Max Supported Video Resolution3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)200
Max 1920 x 1080 (1080p) Range (ft)200
Max 1920 x 1200 Range (ft)150
Max 2560 x 1600 Range (ft)150
Max 3840 x 2160 (4K@30Hz) Range (ft)150
Max 3840 x 2160 (4K@60Hz) Range (ft)125
Transmitter Video InputDisplayPort
Transmitter - Number of Video Outputs8
Transmitter - Local Display OutputHDMI
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)125
AUDIO
Audio InputDisplayport
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)24V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.38
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power SourceTransmitter end only (Included)
Power Over Cable (PoC) SupportYes
CONNECTIONS
Number of Ports8
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2DISPLAYPORT (FEMALE)
Side B - Connector 1(8) RJ45 (FEMALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTx: x1 Green (Power); x10 Orange (Local, 1-8 Output, Input); Tx RJ45 Port: x8 Green (Connected), x8 Orange (Activity)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Included Mounting AccessoriesWallmount
Number of Displays8
Form Factor/Mounting OptionsBox; Wall-mount
RackmountableYes
Shipping Dimensions (hwd / in.)2.17 x 13.86 x 6.46
Shipping Weight (lbs.)1.43
Unit Dimensions (hwd / in.)1.169 x 9.252 x 3.970
Unit Packaging TypeBox
Unit Weight (lbs.)1.43
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)125
Transmission Distance3840 x 2160 (4K) @ 60 Hz, 4:4:4 = 125 ft (40 m); 3840 x 2160 (4K) @ 30Hz = 150 ft. (45 m); 1080p @ 60Hz = 200 ft (60 m)
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
PORT EXPANSION
Daisy-chainable or CascadableYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
MST Support  No
Mounting Accessory IncludedYes
Multi-Resolution SupportYes
Built-In EqualizerNo
Displayport Specification1.2a
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; FCC; GS; PSE; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. P568-003-2A P568-003-2A 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. P568-006-2A P568-006-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.