Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Controls up to 8 HDMI-enabled laptop or notebook computers using one centralized HDMI monitor and USB keyboard/mouse.
  • Supports HD resolutions up to 1920 x 1200 (@ 60 Hz) for crystal-clear 1080p video
  • Cascade up to 3 levels to control as many as 512 computers from a single console
  • Built-in 2-port USB 2.0 hub lets you share USB peripherals among connected computers
  • Pushbuttons, hotkeys or on-screen display allow easy toggling between computers
  • Widely compatible KVM switch works with Windows, Mac and Linux operating systems
  • 2-year limited warranty

Features

Connects 8 HDMI-Enabled Devices to a Single HDMI Monitor, Keyboard and Mouse
This rack-mount KVM switch lets you access, control, boot and reboot up to eight computers or other devices with HDMI ports at the same time. In addition to desktop and notebook computers, the switch also connects up to eight media centers, gaming systems, Blu-ray and DVD players, cable and satellite boxes, DVRs and other HDMI-enabled devices. All eight computers share one HDMI monitor, USB keyboard and USB mouse, which saves space on your desk or workspace. 
Connect up to 512 Computers to One Original Console
You can also cascade up to three levels of B024-HU08 KVM switches, allowing centralized access to as many as 512 computers using a single monitor, keyboard and mouse.
Switching Between Computers Is Fast and Easy
Use the front-panel pushbuttons, hotkey commands or multi-lingual On-Screen Display (OSD) with text-based interface for quick and easy toggling between computers. Or you can use Auto Scan mode to scan all connected computers in five-second intervals automatically. Orange LEDs indicate which computer is currently selected.
Cables Are Included for Fast and Simple Setup
Connect your HDMI monitor, keyboard, mouse, and speakers to the switch’s console ports. Then, use the included HDMI and USB cables to connect your computers to the KVM switch. The plug-and-play B024-HU08 requires no drivers, so you can connect and use it immediately. It works with all major operating systems, including Windows, Mac and Linux.
USB Hub Lets You Share Peripherals between Computers
The built-in two-port USB 2.0 hub allows you to share USB peripherals, such as printers, hard drives, scanners, webcams and flash drives, between all connected computers. Because the USB ports operate independently, you can print documents from one computer while working on a different computer. The hub is backward compatible with USB 1.1 devices. Green LEDs indicate which computer is using the connected USB device.
Transmits Crystal-Clear 1080p Video and Digital Audio
The B024-HU08 supports high-definition video resolutions up to 1920 x 1200 (including 1080p) at 60 Hz, 2.1-channel surround sound audio and USB 2.0 data transfer rates up to 480 Mbps. With independent audio switching, you can listen to music or other audio from one computer while working on a different computer. The front-panel audio jacks have priority over the rear-panel jacks.
Stack Units to Expand Your Workstation and Enhance Your Productivity
Stack as many as eight B024-HU08 KVM switches to take advantage of multi-display mode. Depending on the number of stages in your stack, your installation may offer dual-display, triple-display, quad-display or multi-display scenarios, up to eight stages.
Designed for Convenient Mounting with Included Hardware
The heavy-duty metal housing comes with mounting hardware for 1U installation in an EIA-standard 19-inch rack. It also allows desktop deployment on included rubber feet that help prevent the unit from sliding. The included power supply connects to any standard AC power source.
TAA-Compliant for GSA Schedule Purchases
The B024-HU08 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Console with HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
  • Computer with HDMI port, USB-A port and (optional) 3.5 mm audio jack
  • Windows, Mac, Sun or Linux operating system

Package Includes

  • B024-HU08 8-Port HDMI/USB KVM Switch, 1U
  • (2) HDMI/USB KVM cable kits, 6 ft.
  • Firmware upgrade cable, 6 ft.
  • External power supply with C13 to NEMA 5-15P power cord (Input: 100–240V, 50/60 Hz, 0.7A; Output: 5V 4A)
  • (4) Rubber feet
  • Rack-mounting hardware
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332251909
Max CPU8
TechnologyHDMI; Stereo Audio; USB 2.0 (High Speed)
VIDEO
Number of Monitors Supported1
Max Supported Video ResolutionDigital - 2560 x 1600 @60Hz; Analog - 2048 x 1536 @60Hz
Max. Distance (Between any 2 Units)15-FT
Max Number of Ports (Entire Chain)512
Extended ModeNo
Mirror ModeNo
AUDIO
Audio Specification2.1 channel surround sound
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.7A
AC Power Adapter Output Specs (V / A)5V / 4A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter with detachable power cord
CONNECTIONS
Number of Ports8
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsHDMI; USB
Side A - Connector 1(8) HDMI (FEMALE)
Side A - Connector 2(8) 3.5MM (FEMALE)
Side A - Connector 3(8) USB B (FEMALE)
Side B - Connector 1(1) HDMI (FEMALE)
Side B - Connector 2(4) USB A (FEMALE)
Side B - Connector 3(2) 3.5MM (FEMALE)
Side B - Connector 4(1) RJ11 (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceHDMI
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceHDMI
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x8) Connection (Dim Orange), KVM and Audio Focus (Bright Orange), Reset, Auto Scan or Firmware Upgrade Mode (Flash); (x8) USB Hub Focus (Green); (x1) Power (Dark Green)
PHYSICAL
ColorBlack
Material of ConstructionSteel (Steel Electrodeposition Cold Common)
RackmountableYes
Shipping Dimensions (hwd / in.)19.65 x 5.24 x 12.76
Shipping Weight (lbs.)11.68
Unit Dimensions (hwd / in.)17.020 x 10.100 x 1.720
Unit Packaging TypeBox
Unit Weight (lbs.)8
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
Operating Temperature32° to 122°F (0° to 50°C)
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
PORT EXPANSION
Daisy-chainable or CascadableCascadable
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users4
On-Screen Display (OSD)Yes
Port SelectionHotkey; OSD; Pushbutton
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsBSMI; CCC; CE; GS; TUV; UL
Product ComplianceRoHS; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) P569-006 P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)

Video Adapters

  Model Number Description
HDMI to DVI-D Video Adapter (F/M) P130-000 P130-000 HDMI to DVI-D Video Adapter (F/M)

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)

Accessories

  Model Number Description
HDMI KVM Cable Kit - 4K HDMI, USB 2.0, 3.5 mm Audio (M/M), Black, 6 ft. (1.83 m) P782-006-HA P782-006-HA HDMI KVM Cable Kit - 4K HDMI, USB 2.0, 3.5 mm Audio (M/M), Black, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.