Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Industrial-grade switch expands Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.

  • 8 auto-negotiable 10/100 Mbps RJ45 ports connect devices over a LAN
  • Industrial-grade switch supports operating temperature range of -40° to 75°C
  • Easy-to-read LEDs indicate connection and activity status for all 8 Ethernet ports
  • Plug-and-play operation with no software or configuration required before use
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

8-Port Unmanaged Ethernet Switch Connects Your Devices to a LAN
This space-saving switch transmits data over an Ethernet network. Eight auto-negotiating 10/100 Mbps ports send data only to the devices designated to receive it, which improves the efficiency and potential throughput of the network.

Ruggedized Metal Housing Built to Last in Harsh Environments
The compact NFI-U08-2 adds 10/100 Mbps Ethernet capacity to your industrial and commercial applications, such as factory floors, warehouse operations and other environments with space constraints and wide temperature ranges. The industrial-grade high-strength case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 75 degrees Celsius (-40 to 167 degrees Fahrenheit).

Unmanaged Switch Requires Little to No Configuration
Quickly connect your network devices with little to no configuration. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity. The NFI-U08-2 supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. IEEE 802.3x flow control allows smooth transmission of large files.

Works with the Most Popular Web Browsers
The NFI-U08-2 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NFI-U08-2 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Pre-Installed DIN Rail Clip Allows for Convenient Installation
The open-type device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. A 2-pin 12–48VDC terminal block supplies power input. Device power shall be supplied by 61010-2-201 R/C power with LPS (Limited Power Source).

TAA-Compliant for GSA Schedule Purchases
The NFI-U08-2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • NFI-U08-2 8-Port Unmanaged Industrial Switch
  • DIN rail-mounting clip (pre-installed)
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332264558
Product TypeUnmanaged Industrial Ethernet Switch
INPUT
Maximum Input Amps DetailsMaximum of 0.2A DC. The device power shall be supplied by 61010-2-201 R/C power with LPS (Limited Power Source)
Voltage Compatibility (VDC)12-48
Power Source2-Pin Terminal Block
POWER
Power Consumption (Watts)3.00
CONNECTIONS
Number of Ports8
Ports8
Ports Detail

8x 10/100Base-T

SFP Uplink Ports0
PoE Supported Ports0
Network Switch Ports(8) 10/100 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form FactorDIN-Rail
ColorBlack
Material of ConstructionMetal casing
Shipping Dimensions (hwd / in.)2.44 x 9.17 x 7.20
Unit Dimensions (hwd / in.)3.920 x 1.970 x 4.560
Unit Weight (lbs.)0.97
ENVIRONMENTAL
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 95% (Non-Condensing)
Operating Temperature-40 to 167 F (-40 to 75 C)
COMMUNICATIONS
Network Compatibility100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity1.6Gbps
Switching Capacity Details200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames0
MAC Auto LearningYes
Storm ControlNo
Auto MDI/MDIX Crossover DetectionYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.