Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP


Rack console for remotely accessing and controlling serial-based networking equipment through one highly secure gateway.
  • Manage routers, UPS systems and other serial-based equipment from anywhere at any time 24/7
  • Built-in V.92 serial data/fax modem provides out-of-band remote access
  • Dual Gigabit Ethernet ports for primary network connection and automatic failover
  • Designed for standard Cat5e/6 patch cable when connecting to Cisco devices
  • Easy installation on desktop or 19 in. racks using included mounting hardware
  • 4-year limited warranty

View Full Product Details

Tripp Lite Part Number

B093-008-2E4U-M

Extended Warranty Options
Have a Question?
Contact Us

Features

Access All Your Serial and Network Devices from Anywhere in the World
The B093-008-2E4U-M 8-port console server provides secure in-band (primary network) and out-of-band (alternate channel) remote access to serial- and network-connected routers, network switches, firewalls, PBX systems, UPS systems, PDUs and other devices. It offers reliable network connectivity with dual Gigabit primary and failover Ethernet ports for redundancy. You can use it in a wide variety of applications, including wiring closets, branch offices, point-of-sale and other remote sites where quick resolution of network issues is imperative.
Simple and Flexible Accessibility
Eight serial RS-232 console ports are configured to use standard Cat5e/6 patch cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. Provides 4Gb of internal NAND flash memory.
Built-In PSTN Modem for Out-of-Band Access
A V.92 serial data/fax modem enables out-of-band (alternate channel) access when remote sites experience a network outage. You can dial into the rack console from anywhere at any time, eliminating the costly need for additional USB modems that can be accidentally disconnected or have compatibility issues.
Router/Gateway
Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This rack console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.
The Utmost in Security to Keep Your Sensitive Data Private
The B093-008-2E4U-M supports the following security features and standards: PCI DSS 3.2, FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN support. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #2473.
PowerMan PDU and UPS Support
This 8-port console server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for Tripp Lite and other power products, so you can remotely manage power to your connected equipment.
USB Console and Digital I/O (DIO) Ports
Four USB 2.0 console ports allow connection to newer devices with USB console ports, such as Tripp Lite’s wide variety of PDUs and UPS systems with WEBCARDLX and LX Platform remote management cards. Two DIO ports are included for connecting compatible devices, such as drive relays and alarms.
Compact Design for Convenient Mounting
The heavy-duty steel housing comes with mounting brackets for easy installation in an EIA-standard 19-inch rack. Its fanless form factor also allows desktop deployment on four included rubber feet that help prevent the unit from sliding.
TAA-Compliant for GSA Schedule Purchases
This serial console server is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
4-Year Warranty and Environmentally Responsible Design
The B093-008-2E4U-M comes with a 4-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.

Typical Applications

  • Securely access and control servers, routers, KVM switches and other serial-connected devices in your data center 24/7
  • Manage diverse server and device platforms using a network connection
  • Oversee IT infrastructure remotely via network
  • Troubleshoot equipment issues without spending time/money traveling to remote locations

Package Includes

  • B093-008-2E4U-M 8-Port Serial Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP
  • Terminal block
  • DB9F to RJ45 crossover serial adapter
  • External power supply w/4 ft. cord (Input: 100–240V, 50/60 Hz, 0.4A; Output: 12V 1.25A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Rack-mounting hardware
  • (4) Rubber feet
  • Quick Start Guide

TAA compliant Cisco compatible PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332209283
Multi-UserYes
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V/ 50/60Hz / 0.4A
External Power Supply Output Specs (V / A)12V / 1.25A
External Power Supply Cord Length (ft.)4.0
External Power Supply Cord Length (m.)1.2
External Power Supply Plug(s)NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
External Power Supply CertificationsCE; FCC; UL; cUL; TUV; PSE; C-Tick; GS; RoHS; CB
USER INTERFACE, ALERTS & CONTROLS
LED Indicators7 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Shipping Dimensions (hwd / in.)4.20 x 7.00 x 9.30
Shipping Weight (lbs.)2.60
Unit Dimensions (hwd / in.)1.4 x 5.1 x 4.7
Unit Packaging TypeBox
Unit Weight (lbs.)1.30
ENVIRONMENTAL
Operating Temperature Range-13 to 140 F (-25 to 60 C)
Storage Temperature Range-40 to 167 F (-40 to 75 C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  39.2 BTU/Hr
Power Consumption (Watts)11.5
COMMUNICATIONS
IP Remote Access  Yes
Network Speed1Gbps
IEEE Standards Supported802.3; 802.3ab; 802.3ad
CONNECTIONS
Ports8
Side A - Connector 1RJ11 (FEMALE); (2) RJ45 (FEMALE); (2) SFP+ (FEMALE)
Side B - Connector 1(8) RJ45 (FEMALE); (4) USB A (FEMALE)
FEATURES & SPECIFICATIONS
Port SelectionGUI
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
Authentication SupportedRADIUS; LDAP; TACACS
Common Access Card (CAC) SupportNo
TechnologyModem; SFP+/QSPP+/QSFP28; Serial (RS232)
REMOTE ACCESS
Modem PortYes
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, UL, TUV, C-Tick, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)4-year limited warranty

Accessories

Copper Network Cables

  Model Number Description
N001-003-BK | Copper Network Cables N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft.
N001-006-BK | Copper Network Cables N001-006-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 6 ft.
N001-010-BK | Copper Network Cables N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 10 ft.
N001-015-BK | Copper Network Cables N001-015-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 15 ft.

Network Cables & Adapters

  Model Number Description
B090-A9F | Network Cables & Adapters B090-A9F Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)
B090-A9F-X | Network Cables & Adapters B090-A9F-X Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)
B090-A9M | Network Cables & Adapters B090-A9M Modular Serial Adapter (DB9 M to RJ45 F)
N001-003-BK | Network Cables & Adapters N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft.
N001-006-BK | Network Cables & Adapters N001-006-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 6 ft.
N001-010-BK | Network Cables & Adapters N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 10 ft.
N001-015-BK | Network Cables & Adapters N001-015-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 15 ft.

Console Server Accessories

  Model Number Description
B090-A9F | Console Server Accessories B090-A9F Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)
B090-A9F-X | Console Server Accessories B090-A9F-X Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)
B090-A9M | Console Server Accessories B090-A9M Modular Serial Adapter (DB9 M to RJ45 F)

Services

Extended Warranty

Part Number Description
WEXT1J 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.