Part Number: B094-008-2E-V
This Model has been retired and replaced by B093-008-2E4U-V. More information for the B094-008-2E-V is available on the model support page
Overview
The B094-008-2E-V offers advanced software features that surpass the requirements of even the most demanding applications. These features include Network UPS Tools for UPS monitoring, PowerMan for integrated PDU and RPC functions with in session hotkey support, Pattern match alerting, Open access to the Linux shell for scripting, heartbeat monitoring with automatic fail-over, Cisco pinouts and much more. Assembled in the USA. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Built in cellular modem for wireless access
- Certified for use with Verizon's network
- Supports 4G LTE network speeds
- 4GB local FTP/TFTP storage for device configuration files
- IPsec VPN support
- Configured to use standard Cat5e/6 patch cable when connecting to Cisco devices
- Tripp Lite's console servers all use an embedded FIPS 140-2 OpenSSL cryptographic module that has been validated to meet the FIPS 140-2 standards and has received Certificate #1051.
- When using SSH, HTTPS or SDT Connector to connect to any service on the console server while running in FIPS mode, they will be utilizing the embedded FIPS compliant module. In order to connect using any of the protocols, you must use a cryptographic algorithm that is FIPS approved or it will fail.
- Features 4GB internal USB flash
- Secure Shell (SSH V2 and V3)
- TACACS+ , RADIUS, LDAP and Kerberos authentication
- Local authentication
- System event syslog
- SSH port and IP forwarding support
- IP packet filtering
- Break over SSH support
- Port triggers with SNMP and email alerts
- Offline data logging (Syslog, NFS, CIFS)
- Online data buffering and logging
- Multiple users per port (with port sniffing)
- Telnet/SSH/Raw TCP connect
- RFC 2217 - Port Redirection
- Integrated AJAX serial console and system terminal via web interface
- Native IPMI 1.5 and 2.0 (RMCP/RMCP+) support for BMC and service processor access and control
- Service processor access (IPMI, ILO, LOM and more)
- Access to KVM built in to service processors (DRAC, RSA)
- Limit user access by LAN device and SDT service for that device
- Port triggers with SMNP and email alerts for all tunnel traffic
- Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers)
- Embedded DHCP server for management LAN devices
- Network UPS Tools for UPS Monitoring and Management
- PowerMan for PDU and RPC Management
- Command Line interface (Linux Shell)
- NAGIOS distributed monitoring
- Linux with source code access
- Constructed of heavy-duty steel housing
- Desktop or rackmountable with included mounting brackets
Package Includes
- B094-008-2E-V 8-Port Console Server with dual NIC and Built-in Cellular Modem
- 2 x Cat5 Blue Patch Cable
- DB9F-RJ45 Adapter: 1 Straight pinned and 1 Crossed
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.4A Output: 12V, 1.25A)
- Terminal Block
- Antennae and accessories
- Mounting Hardware
- Quick Start Guide and CD-ROM
Specifications
OVERVIEW
UPC Code | 037332186287 |
Multi-User | Yes |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.4A Output: 12V, 1.25A |
Power Consumption (Watts) | 5 |
CONNECTIONS
Number of Ports | 8 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.75 x 11.50 x 6.75 |
Shipping Weight (lbs.) | 3.00 |
Unit Dimensions (hwd / in.) | 6.500 x 4.000 x 1.250 |
Unit Weight (lbs.) | 4 |
ENVIRONMENTAL
Operating Temperature Range | Ambient operating temperature: -35C to 74C (-31F to 165F) |
Storage Temperature Range | Non operating storage temperature: -40C to 85C (-40F to 185F) |
Relative Humidity | 5% to 90% |
BTUs | 120V / 17.06 |
COMMUNICATIONS
IP Remote Access | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images