Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/24/2018

Features

8-Port Terminal Server Accesses Your Serial and Network Devices from Anywhere 24/7
The B094-008-2E-M-F 8-port console server provides secure in-band (primary network) and out-of-band (alternate channel) remote access to serial- and network-connected routers, servers, network switches, firewalls, UPS systems, PDUs and other devices. It offers reliable network connectivity with dual Gigabit primary and failover Ethernet ports for redundancy. You can use it in a wide variety of locations, including data centers, wiring closets, branch offices, point-of-sale and other remote sites where quick resolution of network issues is imperative.
Simple and Flexible Accessibility
Eight RJ45 ports are configured to use standard Cat5e/6 patch cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. Four Gb of internal USB flash memory can be used for log storage and file storage.
Built-In PSTN Modem for Out-of-Band Access
A V.92 serial data/fax modem enables out-of-band (alternate channel) access when remote sites experience a network outage. You can dial into the rack console from anywhere at any time, eliminating the costly need for additional USB modems that can be accidentally disconnected or have compatibility issues.
Router/Gateway
Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This rack console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.
The Utmost in Security to Keep Your Sensitive Data Private
This 8-port serial server supports the following security features and standards: FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #1051.
PowerMan PDU and UPS Support
This 8-port terminal server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for Tripp Lite and other power products, so you can remotely manage power to your connected equipment.
USB Ports
Two USB 2.0 ports allow connection to newer devices with USB console ports, such as Tripp Lite’s wide variety of PDUs and UPS systems with WEBCARDLX or other LX Platform remote management cards.
Compact Design for Convenient Desktop or Rack Installation
The heavy-duty steel housing comes with mounting brackets for 1U installation in an EIA-standard 19-inch rack. The external power supply includes a NEMA 1-15P plug and three international plug adapters (Europe, U.K., Australia).
TAA-Compliant for GSA Schedule Purchases
The B094-008-2E-M-F is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • B094-008-2E-M-F 8-Port Serial Server with USB
  • (2) Cat5 UTP patch cables
  • DB9 to RJ45 straight connector
  • DB9 to RJ45 crossover connector
  • External power supply w/NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 0.4A; Output: 12V 1.25A)
  • (3) International plug adapters (Europe, U.K., Australia)
  • Rack-mounting brackets
  • CD with owner’s manual
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332172044
Multi-UserYes
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.4A Output: 12V, 1.25A
Power Consumption (Watts)20
CONNECTIONS
Number of Ports8
PHYSICAL
Shipping Dimensions (hwd / in.)2.80 x 6.70 x 11.40
Shipping Weight (lbs.)2.50
Unit Dimensions (hwd / in.)1.125 x 6.500 x 4.000
Unit Weight (lbs.)4.00
ENVIRONMENTAL
Operating Temperature RangeAmbient operating temperature: 5C to 50C (41F to 122F)
Storage Temperature RangeNon operating storage temperature: -30C to +60C (-20F to +140F)
Relative Humidity5% to 90%
BTUs  120V: 52 BTU per hour
COMMUNICATIONS
IP Remote Access  Yes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)4-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.