Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Charges and organizes up to 8 mobile devices, ranging from smartphones and tablets to MacBooks and Amazon Kindles, at the same time.
  • 6 USB-A BC 1.2-compliant ports provide up to 5V 2.4A of charging power each
  • USB-A Quick Charge 3.0 port provides up to 12V 1.5A to QC-compatible devices
  • USB-C PD Charging port provides up to 20V 3A of charging power to compatible devices
  • Protects connected devices with built-in safeguards against overheating and overvoltage
  • Sets up in 4 different configurations, including wall-mount and flat with storage brackets
  • 3-year limited warranty

Features

Flexible USB Smart Charging Station Charges Up to 8 Mobile Devices at the Same Time
At home or in the office, this USB charging station provides enough power and ports to keep your devices at high capacity. No more peering behind furniture to find an available outlet or unplugging one device to charge another. This compact charging station charges up to eight devices at the same time, including smartphones, tablets, MacBooks, Chromebooks and Amazon Kindles, at a maximum of 120W. It doesn’t require a computer, so you can take it anywhere AC power is available.
Removable Brackets Allow Convenient and Customizable Storage
Five small and four large brackets are included to hold multiple devices during charging or to store them and keep them organized when not in use. The brackets easily insert into slots built into the charger’s surface. You can customize storage space according to the number and size of the connected devices, ranging from smartphones and AirPods to larger laptops and tablets.
Provides Plenty of Power to Keep Your Devices at Capacity
Six BC 1.2-compliant USB-A ports are each capable of delivering up to 5V 2.4A (12W) of power*, enough for fast-charging most smartphones, tablets and other mobile devices. Built-in auto-sensing lets the port detect the connected device and automatically adjust the required power level accordingly for optimum charge and compatibility.
*When all ports are being used simultaneously the U280-008-CQC-ST can handle up to 5V 6.2A (31W). After 6.2A the unit will go into overload protection and drop the port causing the overload.
Quick Charge 3.0 Can Charge Up to 4 Times Faster than Conventional 5W Chargers
Another USB-A port features Qualcomm Quick Charge 3.0 Class A technology up to 12V 1.5A. Connect a QC 3.0-compatible device for speedy charging—up to 80% battery capacity in as little as 35 minutes.
USB PD 3.0 Charging Is Ideal for Laptops and Other Battery-Heavy Devices
For devices that are even more powerful, the USB-C port provides up to 20V 3A (60W) for battery-intensive devices like the MacBook Pro or Chromebook Pixel.
Adjustable Design Allows Deployment in 4 Different Configurations
Using the included detachable base and hardware, you can mount the charger to the wall or rest it vertically on a flat surface, such as a desk or workbench. You can also place it flat on a horizontal surface, or unfold it in order to install the included dividing brackets for organized charging.
Easy to Use with the Included Power Cord
To charge your USB devices, simply plug the included external dual-voltage (100V–240V) power supply into any standard NEMA 5-15R or 1-15R outlet, and connect your devices to the available USB ports. The charger protects against overheating, overcurrent and overcharging. A green LED indicates the unit is turned on and receiving AC power.

Package Includes

  • U280-008-CQC-ST 8-Port USB Charging Station
  • External power supply (Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V 6A)
  • Detachable C5 to NEMA 5-15P power cord, 5 ft.
  • (9) Removable storage brackets
  • Mounting stand
  • Mounting hardware
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332250612
Product TypeCharging Station
Charging Form FactorCharging Hub
Device CompatibilityPhone; Tablet; Amazon Kindle; Laptop; Amazon Kindle
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 3A
AC Power Adapter Output Specs (V / A)20V / 6A
AC Power Adapter Cord Length (ft.)3
AC Power Adapter Cord Length (m)1
Nominal Input Voltage(s) Supported120V AC; 230V AC
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50 / 60 Hz
Input Plug TypeNEMA 5-15P
Input Current3.0A
Product Length (in.)6.97
Product Length (cm.)17.7
Product Length (ft.)0.58
Product Length (m)0.177
OUTPUT
Overload ProtectionYes
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100–240V, 50/60 Hz, 3.0A; Output: 20V 6A
DC Barrel PlugOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)120
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
VOLTAGE REGULATION
Overvoltage Correction  Yes
CONNECTIONS
Number of Ports8
Side A - Connector 1NEMA 5-15P
Side B - Connector 1(7) USB A (FEMALE)
Side B - Connector 2(1) USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Static) = Powered; Green (Flickering) = Overcurrent Protection, Attention required
CHARGING
Number of Charging Ports8
Total Charging Amps6.9A
Total Charging Watts120
Charging MethodUSB
Charging Method DetailPower Delivery 2.0; Quick Charge 3.0; 5V - 1.5A (7W)
Charging Port Type(7) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C PD: 20V/3A
USB-A: 5V/2.4A
USB-A QC: 12V/1.5A
Charging Ports / Amps(1) 1.5A; (6) 2.4A; (1) 3A
Overcharge ProtectionYes
PHYSICAL
ColorBlack
Material of ConstructionPolycarbonate
Unit Dimensions (hwd / in.)0.760 x 6.970 x 4.500
Unit Packaging TypeBox
Unit Weight (lbs.)1.235
ENVIRONMENTAL
Operating Temperature Range41° to 95°F (5° to 35°C)
Storage Temperature Range-4° to 122°F (-20° to 50°C)
Relative Humidity20% ~ 80%
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Over Current Protection  Yes
Quick Charge Compliant3.0
USB Hub PortsYes
Number of USB Hub Ports8
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; GS; RoHS; TUV; cUL
Product ComplianceRoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m)
USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (0.91 m) M110-003-WH M110-003-WH USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.