8.6kW 3-Phase Monitored PDU, LX Interface, 208/120V Outlets (36 C13/6 C19/3 5-15/20R), LCD, NEMA L21-30P, 6 ft. (1.83 m) Cord, 0U 1.8m/70in. Height, TAA
- 8.6kW 208/120V 3-phase monitored 0U PDU
- 45 outlets—36 C13, 6 C19, 3 5-15/20R—with plug-lock inserts
- Built-in LX Platform interface for remote access 24/7
- NEMA L21-30P input with 6-ft. (1.83 m) AC power cord
- Touchscreen LCD with mobile access option via QR code
- 2-year limited warranty
PDU3EVN6L2130
Have a Question?
Overview
The built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.
A color touchscreen LCD lets you toggle between menus to monitor input current level per phase and output current per load bank with ±1% billing-grade accuracy, environmental sensor data and network information. It also generates a unique QR code to allow access to the PDU through a mobile device.
The 0U PDU mounts vertically in racks using the included toolless mounting buttons or the included rack-mounting brackets. Use the included PDUMVROTATEBRKT kit to install the unit with outlets facing the rear for better airflow or equipment access.
Features
- 8.6kW 208/120V monitored PDU with 3-phase input
- NEMA L21-30P plug with 6-ft. (1.83 m) cord connects to compatible AC power source
- Firmware upgrades support future product enhancements
45 Outlets Distribute AC Power
- 36 C13 (208V), 6 C19 (208V) and 3 NEMA 5-15/20R (120V) split into 3 separately breakered load banks
- Plug-lock insert sleeves prevent cables from becoming accidentally disconnected
Color Touchscreen LCD
- Reports network data, including IP address, input current level per phase and output current per load bank with ±1% billing-grade accuracy
- Generates unique QR code for read-only access to PowerAlert® Device Manager via mobile device
- Full access available by logging into PowerAlert Device Manager via browser as user with read/write credentials
Built-In HTML5-Based LX Platform Interface
- Allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
- Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
- Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
- No Java required
Broad Communications Compatibility
- Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP
- Supports automatic and manual assignment of IP address
Easy 0U Installation in EIA-Standard 19 in. Racks
- Mounts vertically using included toolless buttons or rack-mounting brackets
- Included PDUMVROTATEBRKT allows mounting with rear-facing outlets
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332195296 |
PDU Type | Monitored |
INPUT
PDU Input Voltage | 208 |
Recommended Electrical Service | 30A 208V with L21-30R outlet |
Maximum Input Amps | 24 |
PDU Plug Type | NEMA L21-30P |
Input Phase | 3-Phase |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 8.6kW (208V) total capacity; 13.9A max per breakered outlet bank; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | 5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output |
Output Receptacles | (3) 5-15/20R; (36) C13; (6) C19 |
Output Nominal Voltage | 120; 208 |
Overload Protection | 3 20A circuit breakers, one per output load bank |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Supports monitoring of input current per phase (L1, L2, L3) and output current for each output load bank (B1-B6); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black C13/C19 outlets (B1); L2-L3 feeds dark-gray C13/C19 outlets (B2); L3-L1 feeds light-gray C13/C19 outlets (B3); L1-N feeds black 5-20R outlet (B4); L2-N feeds dark-gray 5-20R outlet (B5); L3-N feeds light-gray 5-20R outlet (B6) |
Front Panel LCD Display | Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device) |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks |
Material of Construction | Metal |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 7.09 x 9.65 x 75.87 |
Shipping Weight (lbs.) | 17.75 |
Unit Dimensions (hwd / in.) | 70 x 2.17 x 2.52 |
Unit Weight (lbs.) | 13.5 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122F (0C to 50C) |
Storage Temperature Range | -30°C to +60°C (-22°F to +140°F) |
Relative Humidity | 5 to 95% non-condensing |
COMMUNICATIONS
SNMP Compatibility | Pre-installed LX platform network interface |
SPECIAL FEATURES
High Availability PDU Features | Auto Probe Monitoring (included) |
STANDARDS & COMPLIANCE
Certifications | Tested to UL60950-1 (USA) CAN/CSA 60950-1 (Canada), NOM (Mexico), FCC Class A Part 15 (Emissions), ROHS, TAA Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-003 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 3 ft. (0.91 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-006-GN | Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m) |
![]() |
P005-006-YW | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P005-12N | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P005-18N | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black |
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-003 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P007-012 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 12 ft. (3.66 m), Black |
![]() |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black |
![]() |
P036-002-6 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black, 6-Pack |
![]() |
P036-003-15A | Power Extension Cord, C19 to C20 - Heavy-Duty, 15A, 250V, 14 AWG, 3 ft. (0.91 m), Black |
![]() |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P036-006-15A | Power Extension Cord, C19 to C20 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P036-010 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P036-010-15A | Power Extension Cord, C19 to C20 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 6-in. (15.24 cm), Black |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2H | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3H | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.