Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/12/2023

Features

HDMI Matrix Switch for Digital Signage or Other Applications with Multiple Video Displays
This matrix switch/splitter features eight HDMI inputs and eight HDMI outputs. This allows you to connect as many as eight high-definition video sources, such as laptops, Blu-ray players, video game systems, Roku boxes, media servers or cable/satellite boxes, and transmit them to eight high-definition televisions, projectors or monitors. The B302-8HX8H-4K is recommended for home theaters (transmit to HDTVs located in different rooms) or digital signage applications in showrooms, restaurants, trade shows, schools, training rooms and retail settings.

Enjoy Great Flexibility in Transmitting Video to Different Displays or Even Different Rooms
Send the same video image to all displays or transmit different videos to different displays and switch between them. Convenient push buttons on the front of the unit let you instantly choose which sources and displays to highlight. You can also use the included IR hardware, RS-232 serial commands (cable sold separately) or the included GUI software to pick and choose. Remote access of the matrix switch/splitter is possible by configuring your network to match its pre-assigned IP address.

Transmits Crystal-Clear True 4K Video with HDR and 4:4:4 Color
The B302-8HX8H-4K supports Ultra HD resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K (at 60 Hz) HDTV in the living room, but want to also connect your Blu-ray player or satellite box to the older 1080p TV in the bedroom. The B302-8HX8H-4K is backward compatible with 4K (at 30 Hz) and 1080p (at 60 Hz) resolutions via automatic switching. This matrix switch/splitter allows each connected monitor to display video at its maximum resolution. Most other splitters default each monitor to the lowest common resolution (meaning you would only get a 1080p image on that new 4K TV).

Convenient Scene Storage and Instant Recall
You can store as many as 12 different display or scene combinations in the matrix switch’s internal memory. Mix and match any sources you want with the displays you want and save it to memory. Forgot which source/display combination you used last week or accidentally changed one of the sources or displays? Don’t worry – use the recall feature to bring back the combination you had last.

Built-In Audio Extractor Lets You Control Sound, as Well as Picture
The 3.5 mm audio jacks located above each HDMI output allow you to connect an amplifier, receiver or soundbar for digital stereo sound.

Designed for Quick Setup and Immediate Use
Connect your devices to the HDMI ports with user-supplied HDMI cables (such as P569-Series), and plug the included external power supply (with four international plug adapters to ensure use all over the world) into an AC power source to get started. Use the included hardware to install the unit on a wall or 19-inch rack. A CD is included for downloading the optional GUI control software (not compatible with macOS).

System Requirements

  • Source devices with HDMI output (media server, Blu-ray player, satellite/cable box)
  • Display devices with HDMI input (HDTV, projector, monitor)
  • GUI control software compatible with Windows only

Package Includes

  • B302-8HX8H-4K 8x8 HDMI Matrix Switch/Splitter
  • IR remote control
  • IR receiver cable, 4 ft.
  • External power supply with 4 ft. cord (Input: 100–240V, 50/60 Hz, 0.9A; Output: 12V 3A)
  • (4) International plug adapters (North America, U.K., Europe, Australia)
  • Rack-mounting hardware
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332256577
TechnologyHDMI; IR
VIDEO
Max Supported Video Resolution4096 x 2160 @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
AUDIO
Audio SpecificationStereo Audio
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)12V / 4A
AC Power Adapter Cord Length (ft.)3.9
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
DC Barrel Plug5.5 x 2.5 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports8
Side A - Connector 13.5MM (FEMALE); DB9 (FEMALE); (8) HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 1(8) 3.5MM (FEMALE); (8) HDMI (FEMALE)
Input x Output8 x 8
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45 Port: Green (Power), Yellow (Signal/Data), Pushbuttons: Blue
PHYSICAL
ColorBlack
Material of ConstructionSteel
RackmountableYes
Shipping Dimensions (hwd / in.)22.24 x 11.81 x 3.74
Shipping Weight (lbs.)8.53
Unit Dimensions (hwd / in.)17.320 x 9.840 x 1.730
Unit Packaging TypeBox
Unit Weight (lbs.)6.94
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportYes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
Multi-Resolution SupportNo
Port SelectionPushbutton; Remote Selector; Software
HDCP Specification2.2
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; ETL; GS; TUV
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) P569-006 P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) P569-010 P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio, In-Wall CL2-Rated (M/M), 10 ft. (3.05 m) P569-010-CL2 P569-010-CL2 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio, In-Wall CL2-Rated (M/M), 10 ft. (3.05 m)
High-Speed HDMI Cable with Ethernet (M/M) - 4K, CL3-Rated, 10 ft. P569-010-CL3 P569-010-CL3 High-Speed HDMI Cable with Ethernet (M/M) - 4K, CL3-Rated, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.