Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Shares video output and stereo audio, including true 4K 60 Hz, from 9 different source devices between 2 separate HDMI displays.
  • Matrix, Mirror and Picture-in-Picture display modes match your presentation style
  • Supports UHD resolutions up to 4096 x 2160 (4:4:4) for crystal-clear 4K x 2K video
  • Audio extractor lets you connect speakers or amplifiers that produce stereo sound
  • IR remote control allows you to switch video sources from the comfort of your couch
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

Presentation Matrix Switch Lets You Connect up to 9 Video Sources and 2 HDMI Displays
This multi-format matrix switch/splitter features six HDMI inputs, as well as one each for VGA + Audio, DisplayPort and Component Video. This allows you to connect as many as nine digital or analog, high-definition or standard-definition video sources, including computers, laptops, media servers, Blu-ray players and cable/satellite boxes, and rapidly switch among them. The B300-9X2-4K works right out of the box with no downloads required.
Suitable for a Wide Range of Audio/Video Applications for Work or Play
This switch is recommended anywhere a variety of video signals is transmitted to multiple hi-def displays. It is suitable for home theaters, video and multimedia presentations, or digital signage applications in classrooms, bars, restaurants, conference rooms, lecture halls, exhibition centers and trade shows.
Enjoy Great Flexibility in Transmitting Video to Different Displays or Even Different Rooms
Choose from three different display modes: Matrix, Mirror or Picture-in-Picture (PiP). Send different video images to both displays, transmit the same image to both displays, or produce a composite image in which video from one source is inserted into a small window over video from a second source. Use the buttons built into the front of the unit, the included IR remote or an RS-232 controller to switch between the connected sources displayed on the two monitors. Preview mode lets you quickly identify and then switch immediately to the target source. 
Transmits Crystal-Clear True 4K HDMI Video with 4:4:4 Color
The DisplayPort input and HDMI inputs/outputs support Ultra HD video resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz (4:2:0) and 30 Hz (4:4:4). The VGA and Composite Video inputs support HD resolutions up to 1920 x 1200, including 1080p, at 60 Hz. In addition to connecting video sources, you can also connect up to two computers using a keyboard/mouse and up to two USB peripherals, such as flash drives, that can be individually switched to a particular source.
Built-In Audio Extractor Lets You Control Sound, as Well as Picture
TOSLINK/coaxial and RCA right/left audio ports allow you to connect an amplifier, receiver, soundbar or speakers for optical, digital or analog sound. The B300-9X2-4K supports 2.1-channel PCM digital and analog audio.
TAA-Compliant for GSA Schedule Purchases
The B300-9X2-4K is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source devices with HDMI, DisplayPort, VGA and/or Composite Video output (media server, Blu-ray player, satellite/cable box)
  • Display devices with HDMI input (HDTV, projector, monitor)

Package Includes

  • B300-9X2-4K Multi-Format Matrix Switch/Splitter
  • IR remote control
  • IR receiver head cable, 6 ft.
  • C13 to NEMA 5-15P power cord, 6 ft.
  • Rubber feet
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332251268
Device CompatibilityChromebook; Computer; Laptop; Monitor/HDTV
TechnologyDisplayPort; HDMI; IR; VGA/SVGA
VIDEO
Max Supported Video ResolutionHDMI/DP: 4096 x 2160 @ 60Hz (4:2:0); 4096 x 2160 @ 30Hz (4:4:4), VGA/Analog: 1920x1200 @ 60Hz
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:4:4
AUDIO
Audio Specification2.1 Channel PCM Digital and Analog Audio
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current1A
CONNECTIONS
Side A - Connector 1(2) 3.5MM (FEMALE); COMPONENT (3xRCA) (RGB); COMPOSITE (RCA) (Y); DB9 (FEMALE); DISPLAYPORT (FEMALE); HD15 (FEMALE); (6) HDMI (FEMALE); (4) USB A (FEMALE); (2) USB B (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE); STEREO RCA (2xRCA) (RW)
Input x Output9 x 2
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsDisplay A/B, USB, Keyboard/Mouse (Orange); Source 1-6, HDMI, VGA, DP, AV/YPbPr (Green); Power (Teal); Lock (Red)
PHYSICAL
ColorBlack
Material of ConstructionSteel (Steel Electrodeposition Cold Common)
RackmountableYes
Shipping Weight (lbs.)7.05
Unit Dimensions (hwd / in.)17.020 x 1.730 x 6.070
Unit Packaging TypeBox
Unit Weight (lbs.)5.2
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
Port SelectionPushbutton; Remote Selector
Displayport Specification1.1
HDCP Specification1.4
STANDARDS & COMPLIANCE
Product CertificationsEN 55024; EN 55032
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m) A060-006 A060-006 RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m)
Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.) A102-02M A102-02M Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) P569-006 P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.