3.2-3.8kW Single-Phase ATS/Switched PDU, LX Platform Interface, 200-240V Outlets (8 C13 & 2 C19), 2 C20, 12ft Cord, 1U Rack-Mount, TAA
Model Number: PDUMH20HVATNET
- Single phase 16/20A 200-240V Auto Transfer Switch / ATS PDU
- Enables redundant A/B power option for non-redundant network devices
- Built-in LX Platform Network Interface
- 1U horizontal rackmount; 10 outlets (8 C13 switched / 2 C19 unswitched)
- Individually switched outlets, network interface and 2 digit visual current meter
- TAA Compliant
- 2-year limited warranty
Management Interface
The management interface for this PDU model is transitioning to a new technology platform. The new interface can be distinguished by a USB-A port (for EnviroSense2 modules) in place of the round ENVIROSENSE port. For managing the units containing the round port, Tripp Lite recommends using the PowerAlert Console Launcher rather than a web browser. This application enables local access of the PDU using a self-contained, compatible Java Runtime Environment version. The Console Launcher can be downloaded for free; click the above link or go to the Management Solutions / Utilities page. Units with the new interface work will with most current web browsers.
Overview
Features
- 200-240V 16/20A Automatic Transfer Switch (ATS) / Switched PDU (Agency de-rated to 16A continuous)
- Enables redundant A/B power option for single-corded network devices
- 2 digit display reports power consumption in amps
- 1U horizontal rackmount form factor
- 10 outlets (8 C13 switched / 2 C19 unswitched)
- Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
- Two C20 inlets for separate Primary and Secondary inputs; two 12 ft / 3.7m C20 input cables included
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable hot-swappable UPS protection when used with a single UPS and redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and separate out of phase utility power grid feeds are supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- 2-7 millisecond transfer time
- Switched outlets and ethernet interface supports individual outlet control on a real-time or programmable basis and user-specified alarm notification thresholds for all reported site power conditions
- LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
- Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
- Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized
- LEDs confirm power availability on both input lines and for each output receptacle
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Package Includes
- Switch, Metered PDU with ATS Support
- Set of 2 C19 to C20 12 ft. / 3.7m power cables
- Plug-lock cable retention sleeves
- User manual with warranty information
Specifications
OVERVIEW
| UPC Code | 037332151506 |
| PDU Type | Auto-Transfer Switch; Switched |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
| Output Receptacles | (8) C13; (2) C19 |
| Output Nominal Voltage | 200; 208; 220; 230; 240 |
| Overload Protection | n/a |
| Customized Load Management Receptacles | 8 individually switched C13 output receptacles |
INPUT
| PDU Input Voltage | 200; 208; 220; 230; 240 |
| Recommended Electrical Service | 20A 208/240V; 16A 230V |
| Maximum Input Amps | 20.0 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| PDU Plug Type | (2) IEC-320 C20 |
| Input Phase | Single-Phase |
| Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
| Input Cord Length (m) | 3.66 |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Digital display reports total PDU output current in amps |
| Front Panel LEDs | 8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs |
| Switches | Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications |
PHYSICAL
| Form Factors Supported | 1U rackmount |
| Material of Construction | Metal |
| Minimum Required Rack Depth (cm) | 46.48 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / cm) | 13.72 x 52.83 x 59.44 |
| Shipping Weight (kg) | 8.12 |
| Unit Dimensions (hwd / cm) | 4,4 x 43,9 x 37,6 |
| Unit Weight (kg) | 4.67 |
ENVIRONMENTAL
| Storage Temperature Range | 5 to 122F (-15 to 50C) |
| Relative Humidity | 5-95% (non-condensing) |
| Operating Elevation (ft.) | 0-10,000 |
| Operating Elevation (m) | 0-3000 |
COMMUNICATIONS
| SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
CERTIFICATIONS
| Certifications | Tested to UL 60950 (USA, Canada), CE (Europe), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant |
WARRANTY
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the PDUMH20HVATNET model support page.
Accessories
| Model Number | Description | |
|---|---|---|
| E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
| E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
| E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
| Model Number | Description | |
|---|---|---|
| P004-002-13LA | C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black | |
| P004-002-13RA | C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black | |
| P004-002-5 | C14 to C13 Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black, 5-Pack | |
| P004-004 | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Black | |
| P004-004-BL | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Blue | |
| P004-004-GN | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Green | |
| P004-004-RD | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Red | |
| P004-004-YW | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Yellow | |
| P004-006 | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 6 ft., Black | |
| P004-006-2C13 | C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 100–250V, 18 AWG, 6 ft., Black | |
| P004-010 | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 10 ft., Black | |
| P005-002 | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black | |
| P005-006 | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black | |
| P005-006-BL | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs | |
| P005-006-GN | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs | |
| P005-006-YW | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs | |
| P005-010 | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black | |
| P005-12N | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1 ft., Black | |
| P005-18N | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black | |
| P036-002 | C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black | |
| P036-002-20LA | C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black | |
| P036-002-20RA | C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black | |
| P036-006 | C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black | |
| P036-006-2C19 | 2x C19 to C20 Y Splitter Heavy-Duty Power Extension Cord - 20A, 100-250V, 12 AWG, 6 ft., Black | |
| P040-006 | C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 6 ft., Black | |
| P040-010 | C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 10 ft., Black | |
| P040-014 | C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 14 ft., Black | |
| P047-002 | C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black | |
| P047-004 | C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black | |
| P047-006 | C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black | |
| P047-010 | C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black | |
| P050-008 | C19 to Schuko, EU Power Cord - 16A, 250V, 16 AWG, 8 ft. (2.4 m), Black | |
| P052-008 | UK Power Cable with BS 1363 Plug - C19 to BS 1363, 13A, 250V, 16 AWG, 8 ft. (2.4 m), Black | |
| P070-010 | IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black |
Similar Products
Resources & Downloads
Documentation
Design Resources
Product Literature
- 230V Power Distribution Unit (PDU) Brochure (English)
- Integrated Solutions Brochure (English)
- 120V Power Distribution Unit (PDU) Models and Specifications List (English)
- 230V Power Distribution Unit (PDU) Specification Brochure (English)
- 120V Power Distribution Unit (PDU) Brochure (English)
- Auto Probe Solution for Monitoring and Rebooting Locked-Up Devices (English)
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Switched PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-switched-pdus/63627
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.

