Part Number: BP72V18
This Model has been retired and replaced by BP72V28RT3U. More information for the BP72V18 is available on the model support page
Overview
BP72V18 external battery pack offers extended battery runtime when used in conjunction with compatible Tripp Lite systems. Includes heavy gauge cabling with high current DC connector for simple installation. Additional output connector allows multiple battery packs to be daisy-chained to the UPS for even longer extended run operation. COMPATIBLE UPS SYSTEMS - SU3000XL and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Additional output connector allows multiple battery packs to be daisy-chained to the UPS for even longer extended run operation
- 2 year warranty
Specifications
OVERVIEW
UPC Code | 037332128133 |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | Includes connector to attach additional battery packs |
DC System Voltage (VDC) | 72 |
UPS Connection | Includes heavy gauge cabling with high current DC connector |
Typical Battery Lifespan | 3-6 years typical |
PHYSICAL
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 15.25 x 14.25 x 17.75 |
Shipping Weight (lbs.) | 90.40 |
Unit Dimensions (hwd / in.) | 10.250 x 9.000 x 12.500 |
Unit Weight (lbs.) | 84.9 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |