Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
Service Part Number: W1ATNN2NGB
Commissioning for 0-3K Single-Phase UPS in Great Britain - Off Business Hours
Commissioning with Unpacking; Installation and Startup (Off Business Hours) for 0-3 kVA Single-Phase UPS in Great Britain. Includes: Travel and labor. Note: External battery cabinets are not included.
Service Specifications
Service Type | Commissioning Service |
Service Details | One Time Service; Unpack/Install/Startup |
Agreement Duration | 1-Day |
Product Coverage | Single-Phase UPS |
Scheduled Service Hours | Off Business Hours (M-F, 5PM - 9PM) |
Geographic Coverage | Great Britain |
Emergency On-Site Service | No |
Return for Repair | No |
On-Site Repair | No |
Preventative Maintenance | No |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | No |
Battery Replacement Included | No |
This service can be purchased with the following Model Numbers: