Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs


Monitors temperature, humidity and contact-closure inputs. Requires UPS with SNMPWEBCARD, MONITORED PDU or SWITCHED PDU, TAA Compliant
  • Environmental Sensor for use with Tripp Lite SNMPWEBCARD enabled UPS systems, Monitored PDUs and Switched PDUs
  • Reports on the contact closure status of up to four compatible devices (such as smoke detectors, fire alarms and security systems)
  • Simple installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

ENVIROSENSE

Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's ENVIROSENSE module (when used with Tripp Lite SNMP/Web Cards or Intelligent PDU's) provides remote temperature/humidity monitoring and a dry contact interface to monitor alarm, security and telecom devices.

Features

  • Connects to Tripp Lite Internal or External SNMP/Web Cards or Intelligent PDU's
  • Allows remote temperature/humidity monitoring in network environments
  • Enables monitoring of alarm, security and telecom devices through a dry-contact interface
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • ENVIROSENSE
  • Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332043412
PHYSICAL
Shipping Dimensions (hwd / in.)1.60 x 6.10 x 6.10
Shipping Weight (lbs.)0.70
COMMUNICATIONS
Product CompatibilitySNMPWEBCARD
FEATURES & SPECIFICATIONS
Sensing CapabilityTemperature; Humidity
Contact Closure CapabilityContact Closure Input Monitoring
STANDARDS & COMPLIANCE
ApprovalsTAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

To add a probe button for Envirosense, follow these steps: 1. In the address bar of a web browser, type the following: https://IP_ADDRESS/admin.htm (e.g. https://192.168.1.1/admin.htm). 2. Log in using the user name “admin” and the password that was configured (“admin” is the default password). 3. Click on the Delete All Data Files button. 4. The card will go through reboot and the status LED will turn off. 5. Close the web browser window and wait for the status LED to re-illuminate (this takes 2 to 5 minutes). 6. Log in to the web browser using just the IP address of the card.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the ENVIROSENSE model support page.

Related Products

Rack Accessories

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Services

Extended Warranty

Part Number Description
WEXT1B 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2B 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3B 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.