Part Number: TLNETEM TAA
This Model has been retired and replaced by WEBCARDLX. An Owner's Manual and other information for the TLNETEM is available on the model support page
Overview
By ensuring the optimum environment in your network closet or data center, the TLNETEM helps prevent equipment failure and costly downtime caused by excessive heat and high-humidity conditions.
Features
- Allows users to remotely monitor temperature and humidity in network environments
- Helps prevent equipment degradation and failure
- Dry-contact interface enables monitoring of up to four alarm, security and telecom devices
Versatile and Easy Installation
- Integrates easily with a Tripp Lite SmartPro or SmartOnline UPS System operating with a TLNETCARD web management accessory
- Extra-long cable allows the sensor to be mounted up to 12 ft. away from the TLNETCARD
TAA Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Compatible Tripp Lite SmartPro or SmartOnline UPS system with a TLNETCARD installed
- Web browser or terminal emulator
Package Includes
- TLNETEM Environmental Monitoring Sensor
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332191687 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.65 x 6.06 x 6.38 |
Shipping Weight (lbs.) | 0.55 |
COMMUNICATIONS
Product Compatibility | TLNETCARD |
FEATURES & SPECIFICATIONS
Sensing Capability | Temperature; Humidity |
Contact Closure Capability | Contact Closure Input Monitoring |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images