Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U)


  • Extends the runtime of expandable 192V DC Tripp Lite UPS Systems
  • Supports 2U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount available
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP192V5RT2U

Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's BP192V5RT2U rack external battery pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Multi-use form factor supports configuration in rackmount or stacking applications using only 2 rack spaces (2U). Includes heavy-gauge cabling with high-current DC connectors for simple installation. COMPATIBLE UPS SYSTEMS - SU5000RT4U, SU6000RT4U, SU8000RT4U, SU5000RT4UHV, SU5000RT4UTF, SU6000RT4UHV, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UHVPM, SU6000RT4UTFHW, SU6000RT4UTF and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
  • Supports stacking or rackmount installation using only 2 rack spaces (2U)
  • Mounting accessories included for 4 post rackmount installation
  • Optional 2POSTRMKITWM enables installation in 2 post racks
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • COMPATIBLE UPS SYSTEMS - SU5000RT4U, SU6000RT4U, SU8000RT4U, SU5000RT4UHV, SU5000RT4UTF, SU6000RT4UHV, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UHVPM, SU6000RT4UTFHW, SU6000RT4UTF and other Tripp Lite UPS systems that specify the use of this battery pack.
  • NOTE: LIMIT OF 1 BP192V5RT2U PER UPS, SEE BP192V12-3U FOR MULTI-PACK COMPATIBILITY

Package Includes

  • BP192V5RT2U external battery pack
  • Mounting hardware
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183781
INPUT
UPS Input Cord Length (ft.)3
Input PhaseSingle-Phase
BATTERY
Expandable Battery RuntimeIncludes a second input/output connector to daisy-chain multiple battery packs
Expandable RuntimeYes
DC System Voltage (VDC)192
UPS ConnectionDetachable cable with UPS specific DC connector (90 cm length)
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
External Battery Pack Form FactorRack
Installation Form Factor NotesUpright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)27.8
Rack Height2U
Shipping Dimensions (hwd / in.)9.76 x 26.10 x 28.07
Shipping Weight (lbs.)108.00
Unit Dimensions (hwd / in.)3.43 x 17.32 x 19.83
Unit Weight (lbs.)75.20
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day and on-site warranty coverage available

Questions & Answers

More Q&As may be available on the BP192V5RT2U model support page.

Related Products

UPS Accessories

  Model Number Description
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Services

Extended Warranty

Part Number Description
WEXT1M Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; UPS Systems
WEXT2M Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; UPS Systems
WEXT3M Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDU; UPS Systems

Documents & Downloads

support icon

Do you own a
BP192V5RT2U

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.