External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)
Model Number: BP240V10RT3U
- Extends the runtime of expandable 240V DC Tripp Lite UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 3U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount and tower installation available
- 2-year limited warranty
Overview
Compatible with these UPS Systems - SU6000RT3U, SU6000RT3UHV, SU8000RT3U, SU8000RT3U1TF, SU8000RT3UG, SU8000RT3UHW, SU8000RT3UN50, SU8000RT3UN50TF, SU10000RT3U, SU10000RT3U2TF, SU10000RT3UG, SU10KRT3U, SU10KRT3UHV, SU10K3/1INTPM, SU16KRT, SU16KRT-1TF, SU16KRT8, SU16KRTG, SU16KRTHW, SU20KRT, SU20KRT-1TF, SU20KRT8, SU20KRTG, SU20KRTHW and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 240V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 240V external battery packs to the host UPS
- Included mounting brackets support rackmount installation in 4 post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced 2 point center-mounting in 2 post equipment racks
- 2-9USTAND option enables upright tower placement
Package Includes
- BP240V10RT3U external battery pack with attached DC cabling
- 4 post compatible mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332115843 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Battery Runtime | Includes a second input/output connector to daisy-chain multiple battery packs |
DC System Voltage (VDC) | 240 |
UPS Connection | Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge) |
Typical Battery Lifespan | 4-6 years typical (North America) |
Expandable Runtime | Yes |
PHYSICAL
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND) |
Material of Construction | Black steel cabinet |
Minimum Required Rack Depth (inches) | 33 |
Shipping Dimensions (hwd / in.) | 11.50 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 190.00 |
Unit Dimensions (hwd / in.) | 5.25 x 17.5 x 25 |
Unit Weight (lbs.) | 158.70 |
CERTIFICATIONS
Certifications | Tested to CE; RoHS Compliant |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.