Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V557C-1PH)



Overview

Tripp Lite's BP240V557C-1PH External Battery Pack with built-in 7A charger offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Includes heavy gauge cabling to connect to host UPS. Multiple BP240V557C-1PH batteries can be daisy-chained for longer runtime configurations with appropriate contractor-supplied battery pack interconnection cabling (see manual). Internal battery charger is powered via hardwire connection to 120V 30A electrical service.
COMPATIBLE UPS SYSTEMS: SU6000RT3U, SU6000RT3UHV, SU8000RT3U, SU8000RT3U1TF, SU10KRT3U, SU10KRT3UHV, SU10000RT3U, SU10000RT3U2TF and other Tripp Lite UPS systems specifying the use of this battery pack

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
  • 10 year design life
  • Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
  • Cabling to connect one BP240V557C-1PH is included - cabling for additional battery packs is contractor supplied
  • Includes built-in 7A charger powered via hardwire 120VAC 30A input connection
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332146786
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime. Configuration specific cabling for multi-battery pack configurations is contractor provided.
Expandable RuntimeYes
DC System Voltage (VDC)240
UPS ConnectionIncluded cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.
PHYSICAL
Material of ConstructionSteel
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)60.00 x 30.50 x 34.00
Shipping Weight (lbs.)1200.00
Unit Dimensions (hwd / in.)60 x 32.4 x 28.8
Unit Weight (lbs.)1250
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the BP240V557C1PH model support page.

Documents & Downloads

support icon

Do you own a
BP240V557C-1PH

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.