Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)


  • Extends the runtime of expandable 24V DC Tripp Lite UPS Systems
  • Supports 2U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount and wallmount installation available
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP24V28-2U

Extended Warranty Options
Have a Question?
Contact Us

Overview

BP24V28-2U rackmount external battery pack offers extended battery runtime when used in conjunction with expandable 24V Tripp Lite rackmount UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2-point front-rail mounting, 2 post center-mounting and wallmount installation available.

Compatible with these UPS Systems - SMART750RMXL2U, SU750RTXL2U, SU750RTXLCD2U, SU1000RTXL2UA, SU1000RTXLCD2U, SUINT1000RTXL2UA and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 24V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
  • UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
  • 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
  • 2POSTRMKITWM option also enables wallmount installation
  • NOTE: LIMIT OF 1 BP24V28-2U PER UPS, SEE BP24V70-3U or BP24V36-2US FOR MULTI-PACK COMPATIBILITY

Package Includes

  • BP24V28-2U external battery pack with attached DC cabling
  • 4 post compatible rack mounting hardware
  • 8 rubber feet for flat floor mounting
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332123329
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)24
UPS ConnectionAttached cable with red/black 75 amp male DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
External Battery Pack Form FactorRack
Installation Form Factor NotesUpright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)17
Optional Mounting Accessory Notes 2POSTRMKITWM  enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Rack Height2U
Shipping Dimensions (hwd / in.)8.90 x 23.40 x 19.80
Shipping Weight (lbs.)63.50
Unit Dimensions (hwd / in.)3.5 x 17.5 x 14
Unit Weight (lbs.)53.9
STANDARDS & COMPLIANCE
CertificationsCE
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

The cable for the BP24V28-2U is about 1.5 ft. long.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the BP24V282U model support page.

Related Products

UPS Accessories

  Model Number Description
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Rack Accessories

  Model Number Description
4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks

Services

Extended Warranty

Part Number Description
WEXT1H Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDU; Inverters; UPS Systems
WEXT2H Extended Warranty & Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems
WEXT3H Extended Warranty and Technical Support Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.