External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)
Model Number: BP24V15RT2U
- Extends the runtime of expandable 24V DC Tripp Lite UPS Systems
- Included mounting accessories for 2U rackmount installation in 2 or 4 post racks
- Tower support brackets included; Options for wallmount installation available
- 1-year limited warranty
Overview
Compatible with these UPS Systems - OMNIVS1500XL, OMNIVSINT1500XL, SMART1500LCDXL, SMART750RMXL2U, SMART750XLA, SU750RTXL2U, SU750RTXLCD2U, SU750XL, SU1000RTXL2UA, SU1000RTXLCD2U, SU1000XLA, SU1000XLCD, SUINT1000RTXL2UA and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 24V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Included mounting brackets support upright tower and 2U rackmount installation in 2 or 4 post racks
- Included brackets also support upright tower installation
- 2POSTRMKITWM option enables wallmount installation
- NOTE: LIMIT OF 1 BP24V15RT2U PER UPS, SEE BP24V70-3U or BP24V36-2US FOR MULTI-PACK COMPATIBILITY
Package Includes
- BP24V15RT2U External battery pack with attached DC cabling
- 2 and 4 post rackmount / tower installation brackets
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332141538 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| DC System Voltage (VDC) | 24 |
| UPS Connection | Attached 24VDC 75amp connector |
PHYSICAL
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; 2 post 19 inch rackmount; Tower |
| Installation Form Factors Supported with Optional Accessories | Wallmount (2POSTRMKITWM) |
| Minimum Required Rack Depth (cm) | 34.29 |
| Optional Mounting Accessory Notes | 2POSTRMKITWM enables wall-mount installation |
| Shipping Dimensions (hwd / cm) | 18.29 x 54.00 x 38.00 |
| Shipping Weight (kg) | 12.26 |
| Unit Dimensions (hwd / cm) | 8,86 x 44,02 x 27,13 |
| Unit Weight (kg) | 11.03 |
CERTIFICATIONS
| Certifications | CE; RoHS |
WARRANTY
| Product Warranty Period (International) | 1-year limited warranty |
| Optional Coverage | Extended warranty options available |
Accessories
| Model Number | Description | |
|---|---|---|
| 2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.










Mounts in 2U EIA-standard 19 in. racks.
Included brackets also support upright tower installation.
Battery pack includes rear cabinet venting and attached 24V DC cabling.
External battery pack with attached DC cabling that extends the runtime ofexpandable 24V DC Tripp Lite UPS Systems.
Includes heavy gauge cabling with high current 24VDC 75A connector for simple installation.
Mounting accessories to support 2U rack-mount installation in 2- or 4-post racks and owner's manual included.