External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)
Model Number: BP24V28-2U
- Extends the runtime of expandable 24V DC Tripp Lite UPS Systems
- Supports 2U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount and wallmount installation available
- 1-year limited warranty
Overview
Compatible with these UPS Systems - SMART750RMXL2U, SU750RTXL2U, SU750RTXLCD2U, SU1000RTXL2UA, SU1000RTXLCD2U, SUINT1000RTXL2UA and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 24V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
- UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
- 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
- NOTE: LIMIT OF 1 BP24V28-2U PER UPS, SEE BP24V70-3U or BP24V36-2US FOR MULTI-PACK COMPATIBILITY
Package Includes
- BP24V28-2U external battery pack with attached DC cabling
- 4 post compatible rack mounting hardware
- 8 rubber feet for flat floor mounting
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332123329 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| DC System Voltage (VDC) | 24 |
| UPS Connection | Attached cable with red/black 75 amp male DC connector |
| Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
| External Battery Pack Form Factor | Rack |
| Installation Form Factor Notes | Upright vertical tower configuration is not recommended for this model |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount (2POSTRMKITWM); 2-4 post front rail rackmount (UPSHDEARKIT); 4 post rackmount short-depth (4POSTRAILKITWM); Wallmount (2POSTRMKITWM) |
| Material of Construction | Steel |
| Minimum Required Rack Depth (cm) | 43.18 |
| Optional Mounting Accessory Notes | 2POSTRMKITWM enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward); 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
| Shipping Dimensions (hwd / cm) | 22.61 x 59.44 x 50.29 |
| Shipping Weight (kg) | 28.80 |
| Unit Dimensions (hwd / cm) | 8.9 x 44.5 x 35.6 |
| Unit Weight (kg) | 24.45 |
CERTIFICATIONS
| Certifications | CE |
WARRANTY
| Product Warranty Period (International) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the BP24V282U model support page.
Accessories
| Model Number | Description | |
|---|---|---|
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit | |
| 2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
| Model Number | Description | |
|---|---|---|
| 4POSTRAILKITWM | 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.

