36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower
Model Number: BP36V27-2US
- Connects to expandable 36V DC Tripp Lite UPS systems for extended runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Optional-use detection jacks auto-configure select UPS systems for quicker setup
- Mounts in 2U of space in 19 in. rack using included 4-post installation hardware
- Supports 2-post rack, 2-point rail, wall or tower installation with optional accessories
- 1-year limited warranty
Features
Typical Applications
- Extend the runtime of your compatible Tripp Lite UPS system
- Daisy-chain to additional battery packs to provide even longer extended-run operation
Package Includes
- BP36V27-2US 36V External Battery Pack w/attached DC cabling
- Rack-mounting hardware
- Owner’s manual
System Requirements
- Compatible with SMART1000RMXL2U, SMART1200XLHG, SMART1500RMXL2UA, SMART1500RMXLN, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other Tripp Lite UPS systems that specify the use of this battery pack
Specifications
OVERVIEW
| UPC Code | 037332230966 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| DC System Voltage (VDC) | 36 |
| UPS Connection | Attached 18in. / 457mm 6AWG cable with 50A gray 2-point DC connector |
| Typical Battery Lifespan | 3-6 years typical (North America) |
PHYSICAL
| External Battery Pack Form Factor | Rack/Tower |
| Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount (2POSTRMKITWM); 2-4 post front rail rackmount (UPSHDEARKIT); 4 post rackmount short-depth (4POSTRAILKITWM); Tower (2-9USTAND); Wallmount (2POSTRMKITWM) |
| Material of Construction | Steel |
| Minimum Required Rack Depth (cm) | 73.91 |
| Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
| Shipping Dimensions (hwd / cm) | 24.13 x 67.31 x 72.39 |
| Shipping Weight (kg) | 47.63 |
| Unit Dimensions (hwd / cm) | 8.71 x 44 x 57.4 |
| Unit Weight (kg) | 31.26 |
WARRANTY
| Product Warranty Period (International) | 1-year limited warranty |
Accessories
| Model Number | Description | |
|---|---|---|
| BP24V15RT2U | External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U) |
| Model Number | Description | |
|---|---|---|
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit | |
| 2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems | |
| 2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
| Model Number | Description | |
|---|---|---|
| 4POSTRAILKITWM | 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.




