External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U)
Part Number: BP48V48RT4U
- Extends the runtime of Tripp Lite 48V DC Tripp Lite UPS Systems
- 4U reduced-depth configuration with included 2 post mounting accessories is ideal for use with Tripp Lite SMART2200CRMXL and SMART3000CRMXL UPS systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 4U rackmount installation; 2 post installation accessories included
- Options for 4 post rackmount available
- 2-year limited warranty
Overview
BP48V48RT4U - 4u external battery pack offers extended battery runtime when used in conjunction with expandable 48V Tripp Lite rackmount and tower UPS systems. 4u reduced-depth configuration with included 2 post mounting accessories is ideal for use with Tripp Lite Compact Rackmount models SMART2200CRMXL and SMART3000CRMXL. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS. Included mounting accessories support 4U balanced 2 point center-mounting rackmount installation in 2 post racks. Options for 4 post mounting available.
Compatible with these UPS Systems - SMART2200CRMXL, SMART3000CRMXL, and other Tripp Lite UPS systems that specify the use of this battery pack. (Note: BP48V48RT4U, SMART2200CRMXL and SMART3000CRMXL include hardware for 2-post rackmount installation; most other rackmount UPS systems and battery packs include hardware for 4-post rackmount installation.)
Features
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
- Reduced-depth configuration is ideal for use with Tripp Lite Compact Rackmount UPS systems SMART2200CRMXL and SMART3000CRMXL
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
- Included mounting brackets support rackmount installation in 4 post racks using only 4 rack spaces (4U)
- 4POSTRAILKIT option supports 4 post rackmount installation
Specifications
OVERVIEW
UPC Code | 037332142474 |
INPUT
Input Phase | Single-Phase |
OUTPUT
Overload Protection | 180A DC output fuse system |
BATTERY
Expandable Battery Runtime | Includes a second input/output connector to daisy-chain multiple BP48V48RT4U battery packs |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 48 |
UPS Connection | Attached 20.5 inch cabling with UPS specific DC connector (52.1 cm length, 4 gauge cable) |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 4U |
External Battery Pack Form Factor | Rack |
Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 4 post rackmount full-depth ( 4POSTRAILKIT ) |
Minimum Required Rack Depth (inches) | 23.75 |
Shipping Dimensions (hwd / in.) | 13.50 x 22.50 x 23.50 |
Shipping Weight (lbs.) | 170.00 |
Unit Dimensions (hwd / in.) | 7 x 17.3 x 16.75 |
Unit Weight (lbs.) | 143.3 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
4POSTRAILKIT | 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1N | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; Inverters; UPS Systems |
WEXT2N | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; Power Inverters; UPS Systems |
WEXT3N | Extended Warranty & Technical Support for Select Tripp Lite Products – KVM Switches; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images