2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount
- Single phase 10A 200-240V Hot-swap PDU
- Enables live replacement of a standard UPS with zero downtime
- 2U horizontal rackmount installation
- Compatible with any 200-240V UPS with a C14 input
- Manual transfer switch controls PDU input power source
- Pair of C14 compatible inputs connect to separate Utility and UPS inputs
- 8 Built-in C13 outlets
- 2-year limited warranty
PDUBHV10
Have a Question?
Features
- Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
- PDUBHV10 is universally compatible with any Tripp Lite or other brand of 200-240V UPS rated up to 1500VA with a C14 input cable option
- 2U horizontal rackmount form factor compatible with 2 or 4 post racks
- Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
- Pair of detachable PDU input cables connect to separate Utility and UPS power sources (2 C13-C14 interconnect cables included - user supplied alternate cabling supported)
- 8 C13 outlets support critical networking loads in both Utility and UPS operating modes
- One additional C13 pass-through outlet supports UPS input power cord
- Dual input power cables support PDU connection to separate Utility and UPS power sources
- Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
- Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
- Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
- Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment
Specifications
OVERVIEW
UPC Code | 037332153906 |
PDU Type | Hot-Swap |
INPUT
PDU Input Voltage | 200; 208; 220; 230; 240 |
Maximum Input Amps | 10.0 |
Input Connection Type | UTILITY & UPS inputs are available from separately labeled C14 inlets, compatible with included C13-C14 interconnect cables or with compatible user-supplied cabling |
PDU Plug Type | IEC-320 C14 |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Watt Capacity (Watts) | 2300 |
Output Capacity Details | 2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (9) C13 |
Output Nominal Voltage | 200; 208; 220; 230; 240 |
Overload Protection | n/a |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Lighted indicators confirm UPS and Utility switch position and operating mode |
Switches | Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds |
PHYSICAL
Form Factors Supported | 2U rackmount in 2 or 4 post racks |
Material of Construction | Metal |
Minimum Required Rack Depth (inches) | 8.3 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 12.30 x 20.20 x 6.10 |
Shipping Weight (lbs.) | 8.00 |
Unit Dimensions (hwd / in.) | 3.42 x 17.32 x 3.03 |
Unit Weight (lbs.) | 7.70 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5-95% non condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
STANDARDS & COMPLIANCE
Certifications | Tested to UL60950 (USA), CSA (Canada), CE (IEC60950) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the PDUBHV10 model support page.
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P004-002-13LA | Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P004-002-5 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack |
![]() |
P004-004 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P004-004-BL | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue |
![]() |
P004-004-GN | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green |
![]() |
P004-004-RD | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red |
![]() |
P004-004-YW | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow |
![]() |
P004-010 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black |
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-006-GN | Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m) |
![]() |
P005-006-YW | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P005-12N | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P005-18N | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black |
![]() |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black |
![]() |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Using Hot-Swap PDUs to Eliminate Downtime
https://www.tripplite.com/video/using-hot-swap-pdus-to-eliminate-downtime/89409
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.