Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount


  • Single phase 16A 200-240V Hot-swap PDU
  • Enables live replacement of a standard UPS with zero downtime
  • 2U horizontal rackmount installation
  • Compatible with any 200-240V UPS with a C20 input
  • Manual transfer switch controls PDU input power source
  • Pair of C20 compatible inputs connect to separate Utility and UPS inputs
  • 8 built in outlets (6 C13 / 2 C19)
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUBHV20

Extended Warranty Options
Have a Question?
Contact Us

Features

  • Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
  • PDUBHV20 is universally compatible with any Tripp Lite or other brand of 200-240V UPS rated 2000 to 3000VA with a C20 input cable
  • 2U horizontal rackmount form factor compatible with 2 or 4 post racks
  • Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
  • Pair of detachable PDU input cables connect to separate Utility and UPS power sources (2 5-ft. (1.52 m) C19-C20 and 2 6-ft. (1.83 m) C13-C14 interconnect cables included - user supplied alternate cabling supported)
  • 6 C13 and 2 C19 outlets support critical networking loads in both Utility and UPS operating modes
  • One additional C19 pass-through outlet supports UPS input power cord
  • Dual input power cables support PDU connection to separate Utility and UPS power sources
  • Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
  • Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
  • Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
  • Once the new UPS is up and running with all connection s restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment

Package Includes

  • Hot-swap PDU System
  • 2U mounting brackets
  • Set of 2 C19-C20 interconnect cables
  • User manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153913
PDU TypeHot-Swap
INPUT
PDU Input Voltage200-240V
Recommended Electrical ServiceWorks with 200-240V UPS systems with C20 compatible input cabling
Maximum Input Amps16
Input Connection TypeUTILITY & UPS inputs are available from separately labeled C20 inlets, compatible with included C19-C20 interconnect cables or with compatible user-supplied cabling
PDU Plug TypeIEC-320 C20
Input PhaseSingle-Phase
Input Cord Length (ft.)6
OUTPUT
Output Watt Capacity (Watts)3680
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) C13; (3) C19
Output Nominal Voltage200-240V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsLighted indicators confirm UPS and Utility switch position and operating mode
SwitchesManual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
PHYSICAL
Material of ConstructionSteel
Form Factors Supported2U rackmount in 2 or 4 post racks
Minimum Required Rack Depth (inches)9.5
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)12.20 x 6.20 x 20.20
Shipping Weight (lbs.)10.00
Unit Dimensions (hwd / in.)3.42 x 17.32 x 3.03
Unit Weight (lbs.)7.70
ENVIRONMENTAL
Operating Temperature Range0C ~ 40C (32F ~ 104F)
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
STANDARDS & COMPLIANCE
CertificationsTested to UL60950 (USA), CSA (Canada), CE (IEC60950), RETIE (Columbia)
Certification DetailsSeries Number(s) AGPD7646
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the PDUBHV20 model support page.

Related Products

Power Cords

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack P004-002-5 P004-002-5 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black P004-004 P004-004 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue P004-004-BL P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green P004-004-GN P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red P004-004-RD P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow P004-004-YW P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black P004-006 P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black
C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black P004-006-2C13 P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black P004-010 P004-010 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P005-002 P005-002 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006 P005-006 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs P005-006-YW P005-006-YW Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P005-010 P005-010 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black P005-12N P005-12N Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black P005-18N P005-18N Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black P036-002 P036-002 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006 P036-006 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006-2C19 P036-006-2C19 Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P040-006 P040-006 Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black P040-010 P040-010 Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black P040-014 P040-014 Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black
Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black P045-010 P045-010 Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P047-002 P047-002 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black P047-004 P047-004 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P047-006 P047-006 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P047-010 P047-010 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black P049-010 P049-010 Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black
EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black P050-008 P050-008 EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black
UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black P052-008 P052-008 UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black
IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black P070-010 P070-010 IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black

Services

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3C 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.