Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS


  • Up to 30% longer runtime than basic replacements
  • OEM certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range
  • 18-month limited warranty

View Full Product Details

Tripp Lite Part Number

RBC54

Have a Question?
Contact Us

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with a wide variety UPS brands and models. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.

Features

  • Restores UPS runtime performance to its original runtime specifications
  • Reusable packaging contains expired batteries for recycling center delivery
  • Compatible with a variety of UPS brands

Package Includes

  • 4 12V UPS replacement batteries
  • Instruction manual with installation, recycling and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118691
BATTERY
Included Battery SetContains (4) 12V 9AH sealed lead acid batteries
Typical Battery Lifespan3 - 5 years, depending on host UPS conditions
PHYSICAL
Shipping Dimensions (hwd / in.)6.80 x 7.00 x 13.70
Shipping Weight (lbs.)26.80
Unit Dimensions (hwd / in.)Set of 4 batteries; Each battery measures 3.6875 x 2.5 x 5.875
ENVIRONMENTAL
Relative Humidity0 - 95% non-condensing
Operating Elevation (ft.)0 - 10,000
Storage Elevation (ft.)0 - 50,000
Operating Elevation (m)0-3000 m
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

More Q&As may be available on the RBC54 model support page.

Documents & Downloads

support icon

Do you own a
RBC54

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.