Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/31/2024

Overview

BP72V15-2U rack-mount external battery pack offers extended battery runtime when used in conjunction with expandable 72V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included mounting accessories support 2U rack-mount installation in 4-post racks. Options for 2-post center-mounting and wall-mount installation available.

Compatible with SU3000RTXL2U, SU3000RTXL3U, SU3000RTXLCD3U, SU3000RTXR3U, SU3000RTXR3UHW, SU3000XL, SUINT3000RTXL2U, SUINT3000RTXL3U, SU3000LCD2UHV, SUINT3000LCD2U and other UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 72V DC UPS systems
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
  • 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
  • 2POSTRMKITWM option also enables wallmount installation
  • NOTE: LIMIT OF 1 BP72V15-2U PER UPS, SEE BP72V18-2US or BP72V28RT-3U FOR MULTI-PACK COMPATIBILITY

Package Includes

  • BP72V15-2U external battery pack with attached DC cabling
  • 4 post compatible rack mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124333
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)72
UPS ConnectionAttached cable with black 3-point DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height  2U
External Battery Pack Form FactorRack
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)24
Shipping Dimensions (hwd / in.)10.00 x 26.00 x 28.00
Shipping Weight (lbs.)120.00
Unit Dimensions (hwd / in.)3.500 x 17.500 x 20.750
Unit Weight (lbs.)72.4
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.