Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems

Model Number: MODBUSCARDSV New


Uses Modbus protocol to provide communication between a computer and select Tripp Lite 3-phase UPS systems via RS-485 interface.
  • Internal Modbus management accessory card is easy to install and set up
  • Implements Modbus RTU protocol
  • Provides Read Holding Registers, Write Single Registers and other Modbus functions
  • Communicates with a connected computer or laptop via RS-485 serial interface
  • Works only with SVX, SV, S3MX and SVTX Tripp Lite 3-phase UPS systems

  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

This programmable Modbus card installs into select Tripp Lite 3-phase UPS systems, allowing the UPS to communicate with a computer via RS-485 serial interface. The MODBUSCARDSV implements Modbus RTU protocol within Building Management Systems (BMS) and Industrial Automation Systems (IAS). It provides certain Modbus functions, such as Read Holding Registers and Write Single Registers. Dual sets of DIP switches (eight to a set) support Card ID and RS-485 configurations. Compatible with Tripp Lite’s SV Series (208V modular),  SVX Series (400V modular), and 400V Monoblock SVTX, S3MX/XD Series UPS systems for status monitoring, configuration, control and email notifications.

Typical Applications

  • Ideal for small manufacturing, fabrication and operational environments that use a simple serial Modbus 485 monitoring system for machinery and supporting equipment

Package Includes

  • MODBUSCARDSV Programmable RS-485 Management Accessory Card
  • Owner’s manual

System Requirements

  • Tripp Lite SVTX (400V), SVX (400V), SV (208V) and S3M (400V) Series 3-Phase UPS systems


RoHS compliant

Specifications

OVERVIEW
UPC Code037332241351
PHYSICAL
Shipping Dimensions (hwd / in.)1.89 x 6.54 x 4.89
Shipping Weight (lbs.)0.44
Unit Dimensions (hwd / in.)1.3 x 2.64 x 5.08
Unit Weight (lbs.)0.18
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.