Part Number: TLP602
- 6 outlets / 2-ft. (0.61 m) cord
- 180 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $2,500 Ultimate Lifetime Insurance
Overview
The TLP602 offers economical AC surge suppression for workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP602 offers six total outlets and two-foot (0.6-meter) cord. AC suppression rated at 180 joules shields equipment from surges and line noise. Attractive gray housing with keyhole mounting tabs and 1 designated transformer plug outlet offers convenient protection of desktop computer equipment and accessories.
Features
- 6 outlets
- 2-ft. (0.61 m) cord
- Surge suppression rating: 180 joules
- 15 amp resettable circuit breaker
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Can accommodate 1 large transformer plug without covering remaining outlets, 4 total transformers
- Keyhole support for wall mounting
- Lighted power switch
- $2,500 Ultimate Lifetime Insurance (USA and Canada Only)
Specifications
OVERVIEW
UPC Code | 037332095404 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 12000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 2 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination AC circuit breaker and 2 position on/off power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 180 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 500V |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Gray |
Housing Color | Gray |
Mounting Holes or Slots | No |
Slot or Hole Mount Measurement (Center to Center) | Distance between slots = 87 mm; Distance between slot height = 28 mm |
Outlets Measurement (Center to Center) | 28.5mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 2.00 x 4.00 x 11.20 |
Shipping Weight (lbs.) | 0.74 |
Unit Dimensions (hwd / in.) | 1.180 x 1.690 x 9.440 |
Unit Weight (lbs.) | .57 |
Input Cord Color | Gray |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $2,500 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images