Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Remote Control Module for Tripp Lite Pure Sine-Wave Inverter/Chargers



Overview

The APSRMSW Remote Control Module lets you monitor and control your Tripp Lite APS1012SW, APS2012SW, APSX1012SW or APSX2012SW sine-wave inverter/charger from up to 32 feet away. Ideal for automotive, remote site, industrial, commercial and residential applications, the APSRMSW mounts easily on a fixed, flat surface, so you can control your inverter/charger from the comfort of your vehicle.

Monitor battery status, charger status and power conditions at a glance via the front-panel LEDs. The molded plastic housing also includes an on/off button that gives you instant one-touch control of the connected inverter/charger. Built-in mounting slots and a 32-foot cable provide plenty of flexibility in mounting and operating the APSRMSW. A faceplate is included for front-panel mounting in an RV, boat or other vehicle.

Features

Control Your Inverter/Charger Up to 32 Ft. Away
  • Ideal for automotive, remote site, industrial, commercial and residential applications
  • Allows complete remote monitoring and control of Tripp Lite APS1012SW, APS2012SW, APSX1012SW and APSX2012SW sine-wave inverter/chargers

Intuitive Front Panel Indicators
  • LEDs show battery status, charger status and power conditions at a glance
  • On/off button for one-touch control of connected inverter/charger

Built-In Mounting Slots
  • Installs in variety of locations and configurations, including front-panel, rear-panel and below-dashboard
  • Molded plastic housing
  • Faceplate included for front-panel mounting

Package Includes

  • APSRMSW Remote Control Module
  • Faceplate
  • Remote control cord, 32 ft.
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332163769
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsBattery Charge and Operational LEDs
SwitchesRemote Control Switch
PHYSICAL
Material of ConstructionMolded Plastic
Shipping Dimensions (hwd / in.)2.71 x 4.41 x 6.61
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)3.86 x 1.89 x .85
Unit Weight (lbs.)1.00
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.