Replacement Battery Cartridge for Select 72V Tripp Lite SmartOnline UPS Systems
Extends the battery life of select Tripp Lite SmartOnline UPS systems.
- Replacement internal battery for select Tripp Lite UPS systems
- Rugged leakproof construction
- No maintenance required
- Wide range of operating temperatures
- Preassembled and prewired for immediate installations
- 18-month limited warranty
Overview
Features
- Screened and certified to restore UPS system’s runtime performance to original specs
- Compatible with Tripp Lite’s SU3000RTXLCD2U, SU3000LCD2UHV, SUINT3000LCD2U and other models recommending its use
- Preassembled and prewired for immediate installation
- Designed for a wide range of operating temperatures
- Rugged leakproof construction
- No maintenance required
- Reusable packaging for delivering expired batteries to recycling center
Specifications
OVERVIEW
UPC Code | 037332189172 |
BATTERY
DC System Voltage (VDC) | 72 |
Included Battery Set | Contains (6) 12V 9AH sealed lead acid batteries |
Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 5.50 x 12.00 x 21.26 |
Shipping Weight (lbs.) | 39.68 |
Unit Dimensions (hwd / in.) | 2.66 x 8.34 x 17.91 |
Unit Weight (lbs.) | 37.26 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
Operating Elevation (ft.) | 10,000 ft. |
Storage Elevation (ft.) | 10,000 ft. |
Operating Elevation (m) | 3,000 m |
WARRANTY
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
More Q&As may be available on the RBC72S model support page.
Related Products
UPS Battery Backup
Model Number | Description | |
---|---|---|
![]() |
SU3000LCD2UHV | 208/240V 3000VA 2.7kW Double-Conversion UPS - 8 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U |
![]() |
SU3000RTXLCD2U | SmartOnline 120V 3kVA 2.7kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Slot, LCD, USB, DB9 Serial |
![]() |
SUINT3000LCD2U | 208/230V 3000VA 2.7kW Double-Conversion UPS - 10 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U |
Documents & Downloads
Product Images