Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SNMP Webcard Interface Module - Remote Cooling Management for Use with SRCOOL12K or SRXCOOL12K



Overview

The SRCOOLNET adds remote SNMP monitoring and management capabilities to the updated SRCOOL12K and SRXCOOL12K Portable Air Conditioning Units. The SRCOOLNET includes the Envirosense temperature and humidity module and mounting hardware for easy installation. The unit provides the ability to remotely adjust fan speed, cooling temperature, and dehumidification modes. The included EnviroSense module can be used instead of the temperature sensor within the SR(X)COOL12K to monitor ambient conditions and to control the temperature set point of the SR(X)COOL12K. This helps ensure that supply air to important equipment is at or below a target temperature in cases where SR(X)COOL12K is indirectly supplying cold air to that equipment. The included AC power adapter supports 100-240V 50/60Hz worldwide voltage capability with either the NEMA 1-15R or CEE7 SCHUKO snap-in plug adapters.

Features

  • Turns the SRCOOL12K and SRXCOOL12K Portable Air Conditioning Units into managed devices on the network using SNMP network management platform or a web browser
  • Included ENVIROSENSE module provides remote monitoring of temperature and humidity
  • Included PowerAlert Software provides a single interface for both the SRCOOL12K/SRXCOOL12K and the ENVIROSENSE module

Package Includes

  • SRCOOLNET
  • Envirosense Module
  • Mounting Hardware
  • Software CD
  • Manuals
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180117
INPUT
Nominal Input Voltage Description100-240 VAC ; 50/60Hz
Plug TypeNEMA 5-15P Adapter
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1 Link LED to confirm connection and indicate speed & 1 Status LED to indicate when the card is initialized
PHYSICAL
ColorBlack
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)3.50 x 7.20 x 6.30
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)3.18 x 7.6 x 14.7
Unit Weight (lbs.).71
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.