Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover


  • 1U 19-inch High Capacity Horizontal Cable Manager-finger duct with dual-hinge cover
  • Helps eliminate cable stress
  • Organizes cables within SmartRack enclosure or open rack
  • Required mounting hardware included
  • Cold rolled steel with black finish
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCABLEDUCT1UHD

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack High Capacity SRCABLEDUCT1UHD helps eliminate cable stress for your rack enclosure cabinet or open frame rack. The 1U 19-inch horizontal high capacity cable manager (finger duct with dual-hinge cover) organizes cables within the SmartRack enclosure or open rack. Required mounting hardware is included.

Features

  • 1U 19-inch horizontal high capacity cable manager (finger duct with dual-hinge cover) organizes cables within the SmartRack enclosure or open rack
  • Helps eliminate cable stress for your rack enclosure cabinet or open frame rack
  • Required mounting hardware is included

Package Includes

  • SRCABLEDUCT1UHD 1U High Capacity Cable manager
  • Mounting Hardware
  • Owner's Manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332163943
PHYSICAL
Shipping Dimensions (hwd / in.)2.50 x 5.80 x 19.30
Shipping Weight (lbs.)3.00
Unit Dimensions (hwd / in.)1.75 x 19 x 4.83
Unit Weight (lbs.)2.6
Cable Manager Form FactorHorizontal
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRCABLEDUCT1UHD model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.