Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Extends the runtime of expandable 48V DC UPS Systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 3U rack-mount installation; 4-post installation accessories included
  • Options for 2-post rack-mount and tower installation available
  • 2-year limited warranty

Overview

BP48V60RT3UTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. Rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 48V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 48V external battery packs to the host UPS. Included mounting accessories support 3U rack-mount installation in 4-post racks. Options for 2-post center-mounting and upright tower installation available.

Compatible with these UPS Systems: SM2200RMDVTAA, SMART1500CRMXL, SMART2200CRMXL, SMART2200RMXL2U, SMART2200RMXL2UP, SMART2200RMXLN, SMART2200VSXL, SMART2600RM2U, SMART3000CRMXL, SMART3000RM2U, SMART3000RM2UN, SMART3000RMXL2U, SMART3000RMXLN, SMART3000VS, SMART5000RT3U, SMART5000XFMRXL, SMARTINT3000VS, SMX2200XLRT2U, SMX3000XLRT2UA, SMX5000XLRT3U, SU1500RTXL2UA, SU1500XL, SU2200RTXL2UA, SU2200XLA, and other UPS systems that specify the use of this battery pack.

Features

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Offers extended-run UPS operation when used in conjunction with compatible 48V DC UPS systems
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
  • Included mounting brackets support rack-mount installation in 4-post racks using only 3 rack spaces (3U)
  • 2POSTRMKITHD option supports balanced two-point center-mounting in 2-post equipment racks
  • 2-9USTAND option enables upright tower placement

Package Includes

  • BP48V60RT3UTAA TAA Compliant external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332152824
INPUT
Input PhaseSingle-Phase
BATTERY
Expandable RuntimeYes
Expandable Runtime DescriptionBlue 175 amp female connector for additional battery packs
DC System Voltage (VDC)48
UPS Connection20 inch attached cable with blue 175 amp male DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Minimum Required Rack Depth (inches)28
Shipping Dimensions (hwd / in.)11.00 x 23.00 x 33.00
Shipping Weight (lbs.)185.00
Unit Dimensions (hwd / in.)5.250 x 17.500 x 25.000
Unit Weight (lbs.)163.1
ENVIRONMENTAL
Operating Temperature32-104 degrees F / 0-40 degrees C
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

Services & Extended Warranties

Extended Warranty

Part Number Description
TL5SW5Y3000BC 5-Year Extended Warranty and Technical Support for Smart & SMX 1751-3000 VA External Battery Modules (EBMs)
WEXT1P Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2P Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT3P Extended Warranty and Technical Support for Select Products – KVM Switches

Preventive Maintenance

Part Number Description
TLWEBN72XX7000BC 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)
TLWEBN75XX7000BC 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Emergency Service; Preventive Maintenance

Part Number Description
TLWEBN73XX7000BC 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.