Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Telescopic Beam Kit for Hot/Cold Aisle Containment System


Aisle Containment System keeps hot and cool air separated for better temperature control and equipment performance in hot aisle/cold aisle configurations.
  • Installs on Tripp Lite aisle containment system to support end frames and roof panels
  • Attaches end frames at either end of hot or cold aisle of rack enclosures
  • Ties together frame ends, pulling racks together to form a tight seal
  • Flexible telescopic beams accommodate 8 to 12 racks (4 to 6 racks per rail)
  • Minor assembly required using the included hardware
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCTMTTLBM

Have a Question?
Contact Us

Features

The Structural Backbone of Tripp Lite’s State-of-the-Art Aisle Containment System
This SmartRack® set of two heavy-duty telescopic beams supports the end frames (SRCTMTFRM), roof panels (SRCTMTCVR600 and SRCTMTCVR750) and riser panels (SRCTMTRXXXXX), all sold separately, to contain and connect a set of racks to form a monolithic rack array. The beam kit allows you to tie the opposite end frames together, which pulls together the racks for a tight seal that improves thermal efficiency in your rack cooling system. A sturdy keyhole-mount system connects both beams to the frame end kits. The telescopic beams accommodate between eight and 12 racks (four to six racks per rail). During installation, you can vary their height based upon your setup’s tallest rack. All installation hardware is included.
Tripp Lite’s Aisle Containment System Manages Airflow for More Cooling Efficiency
Upon installation in your data center or server room, the modular, easy-to-assemble Aisle Containment System contains the air in a hot aisle or cold aisle, essentially creating a room within the aisle, while still keeping the aisle accessible. No costly contractor or HVAC specialist is required to install the system, which can be expanded or adapted to meet your needs. Assorted frame kits, beam kits, sliding double-door kits, roof panel kits and adapter riser panel kits (all sold separately) are necessary to assemble a hot or cold Aisle Containment System that accommodates the dimensions of your aisle and the rack enclosures within it.

Typical Applications

  • Provide a semi-airtight seal to prevent hot and cold air from mixing within a contained aisle in your data center or server room

Package Includes

  • (2) Telescopic beams
  • (2) Stop rails
  • (4) Foam strips
  • (8) M8 x 20 hex bolts
  • (8) M8 external tooth lock washers
  • (8) M8 washers
  • (8) M8 x 20 Phillips screws
  • (8) M6 x 12 self-tapping screws
  • (28) M6 external tooth lock washers
  • (20) M6 x 12 Phillips screws
  • Installation guide

System Requirements

  • SRCTMTFRM Frame End Kit
  • SRCTMTSDD Sliding Double-Door Kit
  • SRCTMTCVR600 or SRCTMTCVR750 Static Roof Panel Kit
  • SRCTMTR600SH, SRCTMTR600TL, SRCTMTR750SH or SRCTMTR750TL Adapter Riser Panels
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240286
Aisle Containment System Component TypeBeam Kit
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)80.00 x 52.00 x 1.80
Unit Dimensions (hwd / in.)6.87 x 95.00 x 6.14
Unit Weight (lbs.)121.2
Rack Compatibility600 mm (Standard); 750 mm (Wide)
FEATURES & SPECIFICATIONS
Built-in Cable ManagementYes
STANDARDS & COMPLIANCE
ApprovalsEIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRCTMTTLBM model support page.

Related Products

Aisle Containment System

  Model Number Description
Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks SRCTMTCVR600 SRCTMTCVR600 Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks
Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks SRCTMTCVR750 SRCTMTCVR750 Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks
Frame End Kit for Hot/Cold Aisle Containment System SRCTMTFRM SRCTMTFRM Frame End Kit for Hot/Cold Aisle Containment System
Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 SRCTMTR600SH SRCTMTR600SH Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 SRCTMTR600TL SRCTMTR600TL Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 SRCTMTR750SH SRCTMTR750SH Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 SRCTMTR750TL SRCTMTR750TL Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
Sliding Double-Door Kit for Hot/Cold Aisle Containment System SRCTMTSDD SRCTMTSDD Sliding Double-Door Kit for Hot/Cold Aisle Containment System

Documents & Downloads

Design Resources

support icon

Do you own a
SRCTMTTLBM
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.