Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems


  • Pair of stands enable small-footprint tower placement of Tripp Lite Rack / Tower UPS systems
  • Adjustable settings support multiple rack / tower devices from 2U to 9U
  • Support for 10U to 14U available with the purchase of a second 2-9USTAND accessory
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

2-9USTAND

Have a Question?
Contact Us

Overview

Tripp Lite's 2-9USTAND tower-kit accessory offers a convenient method of installing a Tripp Lite rack/tower UPS systems in a small-footprint upright tower configuration. Pair of adjustable tower stands securely support single or multiple rackmount UPS, battery packs and other accessories in 2U to 9U widths. Expands from 10U to 14U with the purchase of an additional set of 2-9USTANDS. Compatible with Tripp Lite SmartOnline and SmartPro rack/tower UPS models specifying the use of this accessory.

Features

  • Supports Tripp Lite rack/tower UPS systems in space-saving upright tower format
  • Expandable from 2U to 9U widths to support multiple rackmount housings
  • Expandable from 10U to 15U with the purchase of a second 2-9USTAND accessory
  • Compatible with all Tripp Lite rack/tower UPS systems specifying the use of this accessory

Package Includes

  • 1 pair of expandable tower stands
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120786
PHYSICAL
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)4.40 x 8.10 x 10.70
Shipping Weight (lbs.)2.37
Unit Dimensions (hwd / in.)4.75 x 2.75 x 10.5
Unit Weight (lbs.)1.20
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

The 2-9USTAND does not have internal threads on the bottom of it for rubber feet. However depending on the desired results, a rubber mat can be placed under the stand.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the 29USTAND model support page.

Documents & Downloads

support icon

Do you own a
2-9USTAND

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.