Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Replacement Battery Cartridge (Set of 16 Batteries) for Select Tripp Lite SmartOnline UPS Systems, 192VDC, 3U

Part Number:  RBC58-3US

UPS backup battery replacement breathes new life into a Tripp Lite UPS system suffering from expired or weak internal batteries.

  • Maintenance-free battery backup for select UPS systems (see System Requirements)
  • Carefully screened and certified to meet or exceed original UPS specs
  • Reusable packaging holds expired batteries for recycling center delivery
  • Ships fully assembled and ready for immediate installation to prevent downtime
  • 18-month limited warranty

View Full Product Details

Have a Question?
Contact Us

Features

UPS Replacement Battery Cartridge for Select Tripp Lite UPS Systems
This premium set of 16 pre-wired 12V 5Ah batteries (two 96V battery trays) is designed for Tripp Lite UPS models specifying its use (see System Requirements below for a list). The RBC58-3US has been carefully screened and certified to meet or exceed original runtime specifications. The leakproof, no-maintenance backup battery comes pre-assembled for quick installation in your UPS system without potentially costly downtime, and it operates within a wide range of temperatures. Reusable packaging makes it easy for you to send the expired batteries to a recycling center.

System Requirements

Designed for use with the following UPS systems and external battery packs:

  • UPS Models with Built-In Receptacles: SU5KRT3UHV, SU5KRT3UX, SU5KRT3UG, SU5KRT3UHW, SU5KRT3UTF, SU6KRT3UHV, SU6KRT3UTF, SU6KRT3UX, SU6KRT3UG, SU6KRT3UHW
  • UPS Models with a Detachable Bypass Power Distribution Module: SU5KRT3UHVMB, SU5KRT3UTFMB, SU5KRT3UGMB, SU5KRT3UHWMB, SU6KRT3UHVMB, SU6KRT3UHVMB, SU6KRT3UTFMB, SU6KRT3UGMB, SU6KRT3UHWMB, SU6KRT3UXMB
  • External Battery Packs: BP192V12RT3US

Package Includes

  • RBC58-3US UPS Battery Replacement Cartridge (16 pre-wired batteries)
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251275
BATTERY
DC System Voltage (VDC)192
Typical Battery Lifespan3 to 5 years, depending on UPS operating conditions
PHYSICAL
Unit Dimensions (hwd / in.)3.74 x 4.7 x 22.54
Unit Weight (lbs.)71.4
Rack Units3
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

Related Products

UPS Battery Backup

  Model Number Description
208/240V 5000VA 5000W On-Line UPS, Unity Power Factor, Hardwire/L6-30P Input, 3U SU5KRT3UHV SU5KRT3UHV 208/240V 5000VA 5000W On-Line UPS, Unity Power Factor, Hardwire/L6-30P Input, 3U
208/240V 6000VA 6000W On-Line UPS, Unity Power Factor, Hardwire/L6-30P Input, 3U SU6KRT3UHV SU6KRT3UHV 208/240V 6000VA 6000W On-Line UPS, Unity Power Factor, Hardwire/L6-30P Input, 3U
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.