UPS Replacement Battery Cartridge for Select Tripp Lite AVR550U/AVRX550U UPS Systems, 12V
- Replacement battery backup for select Tripp Lite AVR550U and AVRX550U UPS systems
- Compatible with AVR550U or AVRX550U UPS that shipped with 12V 3.6Ah battery
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery requires no regular maintenance
- Ships fully assembled and ready for immediate installation to prevent downtime
- 18-month limited warranty
RBC36H
Have a Question?
Features
Typical Applications
- Replace the aging or expired internal battery in your Tripp Lite AVR550U or AVRX550U UPS system
Package Includes
- RBC36H UPS Battery Replacement Cartridge
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332251480 |
BATTERY
Included Battery Set | Contains (1) 12V 3.6AH sealed lead acid battery |
Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.66 x 2.83 x 4.96 |
Unit Dimensions (hwd / in.) | 2.76 x 1.89 x 4.02 |
Unit Weight (lbs.) | 2.05 |
ENVIRONMENTAL
Relative Humidity | 0 - 95% non-condensing |
Operating Elevation (ft.) | 0 - 10,000 |
Storage Elevation (ft.) | 0 - 50,000 |
Operating Elevation (m) | 0-3000 m |
WARRANTY
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.