Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB-C cable provides up to 20V 5A (100W) of power—more than enough to charge large-capacity mobile devices, such as the MacBook Pro®. Also connects smartphones, computers, wall chargers and other USB-C devices.

  • Power output up to 5A for fast-charging large mobile devices
  • Supports data transfer speeds up to 480 Mbps
  • Reversible USB-C plugs on both ends for fumble-free connection
  • Integral strain relief protects against stress and cracking
  • Backward compatible with previous USB generations
  • 3-year limited warranty

Features

Connects 2 USB-C Devices
  • Power output up to 20V 5A (100W) for fast-charging large mobile devices, such as MacBook Pro
  • Recommended for connecting smartphones, tablets, computers, wall chargers and other USB-C devices
  • Supports USB 2.0 data transfer speeds up to 480 Mbps
  • Backward compatible with previous USB generations

Reversible USB-C Male Connectors
  • Fumble-free reversible plugs connect in either direction to ensure fast, easy connection every time

Premium Construction
  • Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
  • Foil and braid shielding delivers reliable, error-free signal quality and EMI/RFI protection

System Requirements

  • Devices with USB-C female connectors

Package Includes

  • U040-003-C-5A USB 2.0 Hi-Speed Cable with 5A Rating, USB-C to USB-C (M/M), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202864
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.8MM
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)0.50 x 6.00 x 9.00
Shipping Weight (lbs.)0.20
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
USB Type-C and USB 3.1 are becoming available at the same time but they are really separate standards. Generally speaking, USB Type-C refers to the physical shape of the connector and how it is wired, whereas the version number (e.g. USB 2.0, USB 3.1 Gen 1, USB 3.1 Gen 2) refers to the speed and functionality of the cable. USB Type-C connectors are found in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.