Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C Flat Cable (M/M) - USB 2.0, Thunderbolt 3 Compatible, Black, 3 ft. (0.9 m)


Flat USB cable connects a smartphone or other USB-C device to the USB-C port on your computer, charger or power bank.
  • Flexible flat design helps prevent inconvenient tangling and allows easy bending
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
  • Supports 3A (60W) power output for charging, syncing and powering mobile devices
  • Reversible USB-C plugs connect in either direction for immediate no-fuss use
  • Flat USB-C cable is compatible with all USB-C and Thunderbolt 3 devices

View Full Product Details

Tripp Lite Part Number

U040-003-C-FL New

Have a Question?
Contact Us

Features

Flat USB 2.0 Cable Charges and Syncs Your Phone or Other USB-C Mobile Device
This USB sync/charge cable (M/M) connects your smartphone, tablet, MacBook Pro, Windows laptop or other USB-C device to the USB-C port on a computer, docking station or wall charger. It supports power output up to 3 amps (60 watts), which is sufficient for fast charging and powering most mobile devices. It also simultaneously synchronizes and transfers data at USB 2.0 speeds up to 480 Mbps.

Innovative Flat Cable Prevents Tangles, Allows Flexible Bends
Very flexible for convenient on-the-go connections, this flat cable avoids nasty tangles in your backpack or laptop bag. Its advanced flat design allows easy rolling for tangle-free storage. Plus, it bends easily for connecting to devices in tight spaces or around obstacles.

Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.


Typical Applications

  • Charge and power your MacBook Pro, Windows laptop or other USB-C or Thunderbolt 3 device from a USB-C wall charger up to 3 ft. away
  • Transfer data between an external hard drive and your laptop or PC
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
  • Roll tightly for convenient carrying in your laptop bag, backpack or briefcase as a flexible spare cable

Package Includes

  • U040-003-C-FL USB-C to USB-C Cable, M/M, Black, 3 ft. (0.9 m)

System Requirements

  • Devices with USB-C or Thunderbolt 3 ports
RoHS compliant

Specifications

OVERVIEW
UPC Code037332254009
INPUT
Maximum Input Amps3
Maximum Input Watts60
Cable Length (ft.)3
Cable Length (in.)36
CHARGING
USB Power Delivery (PD) Charging SupportYes
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)2.1*5.8 MM
ColorBlack
Material of ConstructionPVC
Unit Packaging TypePolybag
Wire Gauge (AWG)30/24
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range-40 to 158 F (-40 to 70 C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range5% to 90%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyUSB 2.0 (High Speed); USB
STANDARDS & COMPLIANCE
CertificationsRoHS and REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub U222-007-R U222-007-R 7-Port USB 2.0 Hub
7-Port USB 2.0 Hub U223-007 U223-007 7-Port USB 2.0 Hub
10-Port USB 2.0 Hub U223-010 U223-010 10-Port USB 2.0 Hub

Charging Stations & Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output
10-Port USB Charging Station - 5V 21A / 105W USB Charger Output U280-010 U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

USB, Lightning & FireWire

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub U222-007-R U222-007-R 7-Port USB 2.0 Hub
7-Port USB 2.0 Hub U223-007 U223-007 7-Port USB 2.0 Hub
10-Port USB 2.0 Hub U223-010 U223-010 10-Port USB 2.0 Hub
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output
10-Port USB Charging Station - 5V 21A / 105W USB Charger Output U280-010 U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

Resources & Downloads

support icon

Do you own a
U040-003-C-FL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.