Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Y Splitter Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.31 m)


Connects two Tripp Lite BP48V24-2U and other select external battery packs to a compatible UPS system to extend runtime.
  • Heavy-duty 4 AWG 2-conductor black cabling
  • 3 blue 175A DC connectors (2 output, 1 input)
  • 1-ft. (0.31 m) in length
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

48VDCSPLITTER

Have a Question?
Contact Us

Overview

The 48VDCSPLITTER Y Splitter Cable connects two Tripp Lite external battery packs to a compatible UPS system to extend runtime. It is compatible with Tripp Lite's non-expandable BP48V24-2U and other select battery packs that specify compatibility with this cable. The 1-ft. (0.31 m) 48VDCSPLITTER is constructed using 4 AWG two-conductor black cabling. It features three blue 175A DC connectors: two outputs for the battery packs and one input for a UPS system that specifies the use of a BP48V24-2U battery pack.

Features

Connects 2 Select Tripp Lite Battery Packs to a Compatible UPS System
  • Compatible with BP48V24-2U and other select battery packs that specify compatibility with this cable
  • Heavy-duty 4 AWG 2-conductor black cabling
  • 3 blue 175A DC connectors (2 output, 1 input)
  • 1-ft. (0.31 m) in length

Package Includes

  • 48VDCSPLITTER Y Splitter Cable, 1-ft. (0.31 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332158468
Product TypeExtender
Accessories TypeExtender
INPUT
Input Connection Type175A Blue 48V DC Connector (1)
OUTPUT
Output Connector Type175A Blue 48V DC Connector (2)
PHYSICAL
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)10.00 x 10.00 x 4.00
Shipping Weight (lbs.)2.00
Unit Weight (lbs.)2
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the 48VDCSPLITTER model support page.

Related Products

UPS Battery Packs

  Model Number Description
External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) BP48V24-2U BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)

Documents & Downloads

support icon

Do you own a
48VDCSPLITTER

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.