Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug


Increase airflow in wall-mount rack enclosures. The SRFANWM is ideal for expelling heat through a roof mounted fan system.
  • Wall-Mount Roof Fan Kit - 120V
  • Features (2) 120V high-performance fans, 3-ft. (0.91 m) cord
  • 50 dB sound rating
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRFANWM

Have a Question?
Contact Us

Features

  • (2) 120V High-Performance Fans (210 CFM total)
  • 50 dB sound rating
  • 3-ft. (0.91 m) AC input cord with 5-15P input plug

Package Includes

  • (2) 120V high-performance fans with 3-ft. (0.91 m) power cord
  • (2) Fan guards
  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332166616
Accessories TypeCooling Accessories
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug FeaturesNEMA 5-15P
Input Cord Length (ft.)3
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)3.10 x 7.80 x 11.66
Shipping Weight (lbs.)5.08
Unit Dimensions (hwd / in.)5.20 x 5.20 x 1.61
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the SRFANWM model support page.

Related Products

Charging Stations & Carts

  Model Number Description
Multi-Device Charging Station, 16 AC Outlets, iPad and Android Tablets, Wall-Mount and Cart Options, Black CS16AC CS16AC Multi-Device Charging Station, 16 AC Outlets, iPad and Android Tablets, Wall-Mount and Cart Options, Black
Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black CS16USB CS16USB Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.