Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

Model Number: SRFANWM


Increase airflow in wall-mount rack enclosures. The SRFANWM is ideal for expelling heat through a roof mounted fan system.
  • Wall-Mount Roof Fan Kit - 120V
  • Features (2) 120V high-performance fans, 3-ft. cord
  • 50 dB sound rating
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SmartRack Wall-Mount Roof Fan Kits are the ideal solution for increasing ventilation in wall-mount enclosure cabinets. Each kit features multiple high-performance fans that can be installed to the inside or outside of the wall-mount enclosure to expel heat out of the enclosure.
COMPATIBLE SMARTRACK WALL-MOUNT ENCLOSURES - SRW6U, SRW9U, SRW10US, SR12UB, SRW12U, SRW12US, SRW12US33, SRW12USG, SRW18US, SRW26US, and other Tripp Lite SmartRack Enclosures that specify the use of this accessory.

Features

  • (2) 120V High-Performance Fans (210 CFM total)
  • 50 dB sound rating
  • 3-foot AC input cord with 5-15P input plug

Package Includes

  • (2) 120V high-performance fans with 3 foot power cord
  • (2) Fan guards
  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332166616
COOLING
Cooling TypePassive
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug FeaturesNEMA 5-15P
Input Cord Length (ft.)3
PHYSICAL
Shipping Dimensions (hwd / in.)3.10 x 7.80 x 11.60
Shipping Weight (lbs.)3.90
Unit Dimensions (hwd / in.)5.20 x 5.20 x 1.61
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Charging Stations & Chargers
  Model Number Description
CS16AC | Charging Stations & Chargers CS16AC 16-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS16USB | Charging Stations & Chargers CS16USB 16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, Black
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.