Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet


  • Roof Mount Fan Panel - 208-240V
  • Ideal for increasing the ventilation of SmartRacks
  • Features (6) 208-240V fans mounted in a roof panel
  • Tooless mounting hardware included
  • Cold rolled steel with black finish
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRXFANROOF

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRXFANROOF is ideal for increasing the ventilation in all rack enclosure server cabinets. The unit features (6) 208-240V high performance fans mounted in a roof panel, and includes toolless mounting hardware. Built-in cable access holes for routing of cables through fan roof panel. Supports 208-240V 50/60 Hz AC input.
COMPATIBLE SMARTRACK ENCLOSURES - SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA, and other Tripp Lite SmartRack enclosures that specify the use of this accessory.

Features

  • Ideal for increasing the ventilation in all rack enclosure server cabinets
  • Features (6) 208-240V high performance fans mounted in a roof panel
  • Includes toolless mounting hardware
  • Built-in cable access holes for routing of cables through fan roof panel
  • Supports 208-240V 50/60 Hz AC input
  • Compatible SmartRack Enclosures: SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA, and other Tripp Lite SmartRack enclosures that specify the use of this accessory

Package Includes

  • SRXFANROOF 208-240V 50/60Hz fan roof
  • Tooless mounting hardware
  • 6 inch C14 inlet dongle (user-supplied input cord required)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144553
INPUT
Nominal Input Voltage(s) Supported208V AC; 230V AC; 240V AC
Nominal Input Voltage Description208-240V AC 50/60 Hz
Input Connection TypeIEC C14 inlet dongle (user-supplied input cord required)
Cable Length (in.)6
Voltage Compatibility (VAC)208; 230; 240
Cable Length (cm)15.24
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)22.90 x 3.50 x 35.80
Shipping Weight (lbs.)24.70
Unit Dimensions (hwd / in.)2.1 x 21.9 x 35.5
Unit Weight (lbs.)22
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Server Racks & Cabinets

  Model Number Description
SmartRack Premium 42U Server Rack Enclosure, Secure, Standard-Depth SR42UB SR42UB SmartRack Premium 42U Server Rack Enclosure, Secure, Standard-Depth

Resources & Downloads

support icon

Do you own a
SRXFANROOF

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.