Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug

Model Number: SRFANROOF


  • Roof Mount Fan Panel - 120V
  • Ideal for increasing the ventilation of SmartRacks
  • Features (6) 120V fans mounted in a roof panel, 6-ft. cord
  • Toolless mounting hardware included
  • Cold rolled steel with black finish
  • 2A current draw
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SmartRack SRFANROOF is ideal for increasing the ventilation in all rack enclosure server cabinets. The unit features (6) 120V high performance fans mounted in a roof panel, 6-ft. cord with NEMA 5-15P input plug, and includes toolless mounting hardware.
COMPATIBLE SMARTRACK ENCLOSURES - SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR45UB, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA, and other Tripp Lite SmartRack enclosures that specify the use of this accessory.

Features

  • Ideal for increasing the ventilation in all rack enclosure server cabinets
  • Unit features (6) 120V high performance fans mounted in a roof panel
  • 6-ft. cord with NEMA 5-15P input plug
  • Includes toolless mounting hardware
  • Compatible SmartRack Enclosures: SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR45UB, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA, and other Tripp Lite SmartRack enclosures that specify the use of this accessory

Package Includes

  • Fan panel with 6 foot power cord, mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144546
COOLING
Cooling TypePassive
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug FeaturesNEMA 5-15P
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted ON/OFF rocker switch
PHYSICAL
Shipping Dimensions (hwd / in.)15.00 x 23.25 x 37.00
Shipping Weight (lbs.)24.00
Unit Dimensions (hwd / in.)2.1 x 21.9 x 35.5
Unit Weight (lbs.)22
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.