Isolator Series 120V 250W Isolation Transformer-Based Power Conditioner, 2 Outlets
Part Number: IS250
- Complete line isolation, noise filtering and surge suppression is ideal for sensitive equipment
- 250 watts, 2 outlets, 6-ft. power cord
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Overview
Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced normal and common mode surge suppression. Internal low-impedance isolation transformer component with Faraday Shield offers 100% isolation from the input AC line. Secondary neutral to ground bonding eliminates common mode noise, providing an isolated ground reference for sensitive equipment and an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades. Removes EMI/RFI noise, utility switching transients, background spikes generated by other on-site loads and utility or related surge conditions. Additional surge suppression components placed at both the line input and transformer output combined with full line isolation offers continuous line filtering of a full range of power line noise in all modes. Continuous transformer filtering with no wearable parts uniquely reduces surges in the worst of power environments to harmless levels. Reduces 6000V IEEE C62.41 Cat A&B ring wave and combination wave test surges to only 0.5V common mode. Model IS250 offers 250 watts capacity with 2 widely spaced output receptacles, a 6-ft power cord, circuit breaker overload protection and lighted power switch. Rugged all-metal unit housing ships ready for upright tower or wallmount placement in industrial, medical, office or network environment.
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 2 NEMA5-15R
ELECTRICAL: 120V AC, 60Hz, 2.1A, (Requires NEMA5-15R wall receptacle)
FORMAT: Upright tower with keyhole flanges for wall mount placement
ISOLATION: Transformer based line isolation with Faraday shield
Features
- Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced common mode surge suppression
- Supports combined loads up to 250 watts continuous/2.1A at 120V
- Isolation transformer with Faraday Shield offers 100% isolation from the input AC line
- Neutral to ground bonding at the secondary eliminates common mode noise and provides an isolated ground reference for sensitive equipment
- Isolation transformer design serves as an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades
- Removes EMI/RFI noise, utility switching transients, background spikes and power problems generated by other on-site loads, utility grid-switching and related surges
- Line isolation with additional surge suppression components offer continuous line filtering of a full range of power line noise in all modes
- Continuous transformer filtering with no wearable parts reduces surges in the worst of power environments to harmless levels
- Includes 2 widely-spaced NEMA5-15R output receptacles, 6 ft power cord, circuit breaker overload protection and lighted power switch
- Rugged all-metal housing ships ready for upright tower or wallmount installation
Specifications
OVERVIEW
UPC Code | 037332070043 |
Efficiency | 96% |
Let-through Voltage (Combination Wave) | L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B |
Let-through Voltage (Ring Wave) | L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A |
Nominal Voltage / Frequency | 120V / 60Hz |
Surge Test Conditions | Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms |
Total Harmonic Distortion | less than 1% |
VA / Watt Capacity | 250 |
Suppression Joule Rating | 680 |
Transformer Type | Low impedence isolation transformer |
INPUT
Input Circuit Breakers | One 3A thermal breaker |
Maximum Input Amps | 2.2 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Receptacles | (2) 5-15R |
Output Amp Capacity | 2.1 |
SURGE / NOISE SUPPRESSION
Noise Suppression Rating | 33-65dB normal mode; >80dB common mode |
PHYSICAL
Cooling Method | Convection |
Form Factors Supported | Tower |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 5.40 x 7.10 x 9.00 |
Shipping Weight (lbs.) | 13.90 |
Unit Dimensions (hwd / in.) | 4.75 x 4.75 x 7.5 |
Unit Weight (lbs.) | 12.8 |
FEATURES & SPECIFICATIONS
Over Current Protection | Yes, 2A circuit breaker |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.1 (Canada); UL 1021 |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems |
WEXT2B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Inverters; Power Management; UPS Systems |
Documents & Downloads
Product Images